3L P02A 42 S17
Special Springs
Nitrogen punching unit
3L P02A
Powered by
CAD模型選擇
{special_springs/unita_di_punzonatura_ad_azoto/p02/p02_42_s17_asmtab.prj},{NB=3L-P02-A-BU 42S17(02)},{CU=8},{CX=0},{COLVIS=BU},{D=13},{L=106},{LMIN=104},{RC=2},{S=6.95},{PP=1.10},{CODICE1=3L-P02-A},{CODICE2=42S17},{CODRING=P 02},{CODFISS=3L P02_2},{PRA=217},{PPATH=../../parts/asmtpl.prj},{PUNCH=100},{STRIPPERHEAD=42S17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
CU
Stroke
[mm]
D
Punch diameter
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
P
Pressure
[bar]
F0
Initial force
[daN]
F1
Final force
[daN]
FX
Force
[daN]
S
Surface
[cm^2]
PP
Weight
[Kg]
CALG
ⁿ/ₐ
COL
Colour
ⁿ/ₐ
PUNCH
Punch
ⁿ/ₐ
STRIPPERHEAD
Stripper Head
ⁿ/ₐ
3L-P02-A-GR 42S17
3L-P02-A-GR 42S17
8
13
106
104
2
25
175
385
175
6.95
1.10
GR
1.000
100
42S17
3L-P02-A-BU 42S17
3L-P02-A-BU 42S17
8
13
106
104
2
50
350
770
350
6.95
1.10
BU
2.000
100
42S17
3L-P02-A-RD 42S17
3L-P02-A-RD 42S17
8
13
106
104
2
75
520
1144
520
6.95
1.10
RD
3.000
100
42S17
3L-P02-A-YW 42S17
3L-P02-A-YW 42S17
8
13
106
104
2
100
695
1529
695
6.95
1.10
YW
4.000
100
42S17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表