V Ø 1/2 - Light load
Special Springs
Die springs
Die springs - INCH
Die springs to ISO 10243 INCH
Series V
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/v/v_25_inch.prj},{NB=V25-089(0-in)},{CODE=V25-089},{DHINCH=1},{DDINCH=1/2},{LO=89},{LOINCH=3 1/2},{LOIX=3.50},{R=13.7},{RG1I=13.70},{SXINCH=0.00},{S1INCH=0.88},{F1LBS=120},{S2INCH=1.05},{F2LBS=144},{S3INCH=1.23},{F3LBS=168},{SN=35.6},{SNINCH=1.40},{FN=854},{FNLBS=192},{SBINCH=1.71},{FBLBS=235},{MAT=Cr-Si},{BXHINCH=0.21 x 0.11},{DEINCH=0.96},{DE1=24.500},{B=5.400},{RG1=24.000},{H=2.700},{DDNUM=12.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
V25-025
V25-025
1
1/2
1
57.2
0.00
1.00
0.25
142
0.30
169
0.34
197
0.39
225
0.47
0.21 x 0.11
V25-032
V25-032
1
1/2
1 1/4
45.9
0.00
1.25
0.31
144
0.38
173
0.44
202
0.50
231
0.63
0.21 x 0.11
V25-038
V25-038
1
1/2
1 1/2
35.4
0.00
1.50
0.37
133
0.45
159
0.52
186
0.60
212
0.72
0.21 x 0.11
V25-044
V25-044
1
1/2
1 3/4
30.2
0.00
1.75
0.43
131
0.52
157
0.61
183
0.69
209
0.84
0.21 x 0.11
V25-051
V25-051
1
1/2
2
25.1
0.00
2.00
0.50
127
0.60
151
0.70
177
0.80
202
0.98
0.21 x 0.11
V25-064
V25-064
1
1/2
2 1/2
20.1
0.00
2.50
0.63
127
0.76
152
0.88
178
1.01
203
1.24
0.21 x 0.11
V25-076
V25-076
1
1/2
3
16.0
0.00
3.00
0.75
120
0.90
144
1.05
168
1.20
191
1.48
0.21 x 0.11
V25-089
V25-089
1
1/2
3 1/2
13.7
0.00
3.50
0.88
120
1.05
144
1.23
168
1.40
192
1.71
0.21 x 0.11
V25-102
V25-102
1
1/2
4
12.1
0.00
4.00
1.00
121
1.20
145
1.41
170
1.61
194
2.01
0.21 x 0.11
V25-115
V25-115
1
1/2
4 1/2
10.7
0.00
4.50
1.13
121
1.36
145
1.58
169
1.81
194
2.29
0.21 x 0.11
V25-127
V25-127
1
1/2
5
9.5
0.00
5.00
1.25
119
1.50
143
1.75
167
2.00
191
2.52
0.21 x 0.11
V25-139
V25-139
1
1/2
5 1/2
8.7
0.00
5.50
1.38
121
1.65
145
1.92
168
2.20
193
2.77
0.21 x 0.11
V25-152
V25-152
1
1/2
6
8.0
0.00
6.00
1.50
120
1.80
144
2.09
168
2.39
191
3.04
0.21 x 0.11
V25-178
V25-178
1
1/2
7
7.1
0.00
7.00
1.75
125
2.10
150
2.45
175
2.80
200
3.67
0.21 x 0.11
V25-203
V25-203
1
1/2
8
5.9
0.00
8.00
2.00
119
2.40
142
2.80
166
3.20
190
4.04
0.21 x 0.11
V25-305
V25-305
1
1/2
12
4.0
0.00
12.00
3.00
120
3.60
144
4.20
168
4.80
192
6.14
0.21 x 0.11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表