FUN 910 - Special screws, with perforation grooves to adjust the required length
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_910.prj},{NB=Sonderschraube FUN 910 M6x16},{IDNR=},{D=6.000},{D3=4.773},{P=1.000},{L=16.000},{LX=3},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{R=0.600},{E=10.890},{K=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
L1
Length of part
[mm]
LX
Number of parts
[mm]
L2
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
R
Transition radius under head
[mm]
K
Head height
[mm]
DK
Orb diameter
[mm]
Special screw FUN 910 M5x...
5.000
4.019
0.800
16.000
5.208
3
0.188
13.600
2.000
0.400
3.500
10.000
Special screw FUN 910 M5x...
5.000
4.019
0.800
20.000
4.875
4
0.167
17.600
2.000
0.400
3.500
10.000
Special screw FUN 910 M5x...
5.000
4.019
0.800
25.000
4.875
5
0.156
16.000
2.000
0.400
3.500
10.000
Special screw FUN 910 M5x...
5.000
4.019
0.800
30.000
5.875
5
0.156
16.000
2.000
0.400
3.500
10.000
Special screw FUN 910 M5x...
5.000
4.019
0.800
35.000
6.875
5
0.156
16.000
2.000
0.400
3.500
10.000
Special screw FUN 910 M5x...
5.000
4.019
0.800
40.000
6.542
6
0.150
16.000
2.000
0.400
3.500
10.000
Special screw FUN 910 M5x...
5.000
4.019
0.800
45.000
7.375
6
0.150
16.000
2.000
0.400
3.500
10.000
Special screw FUN 910 M5x...
5.000
4.019
0.800
50.000
8.208
6
0.150
16.000
2.000
0.400
3.500
10.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
16.000
5.208
3
0.188
13.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
20.000
4.875
4
0.167
17.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
25.000
4.875
5
0.156
22.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
30.000
5.875
5
0.156
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
35.000
6.875
5
0.156
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
40.000
6.542
6
0.150
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
45.000
7.375
6
0.150
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
50.000
8.208
6
0.150
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
55.000
9.042
6
0.150
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
60.000
8.446
7
0.146
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
65.000
9.161
7
0.146
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
70.000
9.875
7
0.146
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
75.000
10.589
7
0.146
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M6x...
6.000
4.773
1.000
80.000
9.875
8
0.143
18.000
2.500
0.600
4.000
12.000
Special screw FUN 910 M8x...
8.000
6.466
1.250
16.000
5.208
3
0.188
12.250
3.200
0.600
5.500
16.000
Special screw FUN 910 M8x...
8.000
6.466
1.250
20.000
4.875
4
0.167
16.250
3.200
0.600
5.500
16.000
Special screw FUN 910 M8x...
8.000
6.466
1.250
25.000
4.875
5
0.156
21.250
3.200
0.600
5.500
16.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FUN 895 - Special screws, clearing screw for cleaning drillings
Special Screws
02.08.2018
FUN 889 - Special screws, for fork and ring spanner of SW12 -17
Special Screws
02.08.2018
FUN 892 - Special screws, magnet screw head for the fast pretense of a scre...
Special Screws
02.08.2018
Flexible Helix Conveyor - FHC
Hapman
30.01.2023
FUN 896 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 891 - Special screws, magnet screw head for the fast pretense of a scre...
Special Screws
02.08.2018
FUN 888 - Special screws, for M5-M10, including customs and rare-between
Special Screws
02.08.2018
FUN 907 - Special screws, alternate screw
Special Screws
28.04.2010
FUN 911 - Special screws,smooth head screw with hexagon with lack of space ...
Special Screws
28.04.2010
FUN 883 - Special screws, special screw for the decrease of assembling time
Special Screws
02.08.2018
FUN 887 - Special screws, special screw for M5-M10
Special Screws
02.08.2018
FUN 886 - Special screws, for wrench width 13.17 and 19
Special Screws
02.08.2018
FUN 882 - Special screws, assembly screw for too deeply lowered drillings
Special Screws
02.08.2018
FUN 877 - Special screws, for too largely lowered holes
Special Screws
04.09.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表