目錄: Sparks Belting
Created: 28.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sparks Belting
4.39" Diameter Drum Motor - Motorized Pulleys
Sparks Belting
Dura Drive Plus
Powered by
CAD模型選擇
{sparksbelting/moto_pull/dia_439_asmtab.prj},{NB=4DM2C19.84.20470C0000000P0},{DIA=4.39},{DIAPN=4},{DI=D},{CON=M},{V=2},{EC=C},{CL=1},{SL=9.84},{HP=.20},{NS=47},{VM=0},{ST=C},{SSD=0},{GD=0},{KW=0},{KN=0},{LT=0},{LTV=0},{LTCB=0},{ECT=P},{BB=0},{SM=Contact Sparks for any shaft modifications},{PPATH=moto_pull_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ON
Order Number
ⁿ/ₐ
DIA
Diameter
[Inch]
SM
Shaft Modification
ⁿ/ₐ
4DM2C19.84.20470C0000000P...
4DM2C19.84.20470C0000000P...
4.39
Contact Sparks for any sh...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3.19" Diameter Drum Motor - Motorized Pulleys
Sparks Belting
28.10.2019
5.38" Diameter Drum Motor - Motorized Pulleys
Sparks Belting
28.08.2018
SPM 4.39” Diameter Series - Dura-Drive
Sparks Belting
23.04.2021
6.46" Diameter Drum Motor - Motorized Pulleys
Sparks Belting
28.08.2018
SPM 3.19” Diameter Series - Dura-Drive
Sparks Belting
23.04.2021
Heavy and Mine Duty and Elevator - Pulleys
Baldor Reliance
09.11.2021
QAA66 - Rubber-coated lithium battery roller coating clamping type
Yiheda 3D Electronic Gallery
09.05.2024
SAF-XT Pillow Blocks - SAF-XT
Baldor Reliance
09.11.2021
MUEN - Oil Seal O6 Stick for Rotary Motion - Outer Rubber Type
Misumi
30.06.2021
8.48" Diameter Drum Motor - Motorized Pulleys
Sparks Belting
28.08.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表