ASP-UB G-G - 带残压排气功能的先导单向阀/横向型/通用型/G螺纹/不锈钢型
SMC Corporation
流量控制元件
速度控制阀
带先导式单向阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/with_pilot_check_valve/asp_g_ub_g.prj},{NB=ASP-UB08GE-G02},{DD1=8},{DD2=8},{TR=13.157},{D1=2.9},{D2=15.2},{D3=13.2},{D4=12.9},{D5=13.0},{L1=65.5},{L2=56.8},{L3=46.7},{L4=26.8},{L5UL=79.3},{L5L=77.7},{L6=27.2},{L7=37.9},{L8=23.5},{L9=8},{H1=27.8},{H2=21.3},{H3=11.8},{H4=43.8},{H5=37.2},{H6=18.9},{H7=18.3},{M1=18.7},{M2=14.2},{CNSMASSEXACT=93},{A1=4.50},{A2=9.00},{A3=2.30},{A4=11.40},{A5=17.00},{A6=18.50},{A7=6.90},{A8=90.00},{A9=8.80},{A10=4.72},{A11=18.50},{A12=9.18},{A13=9.50},{A14=1.50},{A15=18.40},{A16=11.00},{A17=10.79},{A18=15.20},{A19=13.41},{A20=1.50},{A21=9.00},{A22=13.50},{A23=15.20},{A24=2.00},{A25=12.00},{A26=12.90},{A27=9.80},{A28=7.50},{A29=4.05},{A30=4.05},{A31=8.40},{A32=15.20},{A33=24.20},{A34=5.70},{A35=12.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
DD1
[mm]
DD2
[mm]
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5UL
[mm]
L5L
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
六角对边
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
M1
[mm]
M2
[mm]
CNSMASSEXACT
质量
[g]
ASP-UB06GE-G01
ASP-UB06GE-G01
ASP-UB06GE-G01
6
6
G1/8
2.9
11.6
10.4
9.6
12.0
56.4
49.4
38.9
20.7
63.0
61.6
20.8
29.8
20.4
6
20.6
15.1
8.3
32.8
27.6
13.8
13.8
13.9
13.3
44
ASP-UB08GE-G02
ASP-UB08GE-G02
ASP-UB08GE-G02
8
8
G1/4
2.9
15.2
13.2
12.9
13.0
65.5
56.8
46.7
26.8
79.3
77.7
27.2
37.9
23.5
8
27.8
21.3
11.8
43.8
37.2
18.9
18.3
18.7
14.2
93
ASP-UB10GE-G03
ASP-UB10GE-G03
ASP-UB10GE-G03
10
10
G3/8
2.9
18.5
15.9
17.4
16.6
77.6
67.1
56.5
33.0
91.3
89.7
31.9
45.6
26.1
10
34.8
27.3
14.8
53.2
45.2
22.9
22.3
21.0
15.6
157
ASP-UB12GE-G04
ASP-UB12GE-G04
ASP-UB12GE-G04
12
12
G1/2
2.9
21.7
18.5
21.0
18.8
93.6
80.8
69.4
38.6
106.5
104.9
35.3
55.3
28.3
10
41.0
32.0
17.5
61.9
52.6
26.1
26.5
22.0
17.0
282
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASP_UB - 带残压排气功能的先导单向阀/横向型/通用型/R, NPT螺纹
SMC Corporation
22.03.2024
AS_2_1FG - 弯头型
SMC Corporation
26.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表