AS 3 1FS A INCH - 带紧凑型指示器的速度控制阀/万向型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_3_1fs_a_inch.prj},{NB=AS2301FS-02-03A},{GUI=AS23*1FS-*02-03*A},{CONTROL=0},{HEXAGON=},{THREAD=},{SEAL=},{OMSC=},{D=5/32''},{DD=3.96875},{T=1/4},{R1=13.157},{R2=13.716},{H1=17},{H2=17.5},{D1=8.2},{D11=8.20},{D2=12.9},{D22=9.6},{D3=15.0},{D4=16.6},{L1=16.6},{L11=16.550},{L2=29.9},{L3=17.5},{L33=17.50},{L4=40.1},{L44=40.05},{L5UL=43.3},{L5ULL=43.30},{L5L=41.8},{AUL=37.80},{AL=36.30},{M=13.3},{W1=8.30},{W2=8.35},{W3=14.40},{W4=10.40},{W5=2.60},{W6=10.50},{W7=18.50},{W8=2.30},{W9=12.90},{W10=9.80},{A1=2.40},{A2=2.40},{A3=1.40},{A4=1.87},{A5=11.40},{A6=0.50},{A7=3.20},{A8=4.00},{A9=0.00},{X=7.70},{Y=4.20},{G1=20},{G2=21},{PORT=03},{TIF=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5UL
[mm]
L5L
[mm]
AUL
[mm]
AL
[mm]
M
[mm]
CNSMASSEXACT
重量
[g]
AS1301FS-M5E-01A
AS13*1FS-M5*-01A
AS1301FS-M5E-01A
1/8''
M5x0.8
8.000
7.2
9.6
11.0
9.0
11.6
19.4
17.5
33.8
32.2
31.1
29.20
28.10
13.0
6
AS1301FS-U10/32E-01A
AS13*1FS-U10/32*-01A
AS1301FS-U10/32E-01A
1/8''
10/32UNF
8.000
7.2
9.6
11.0
9.0
11.6
19.4
17.5
33.8
32.2
31.1
29.20
28.10
13.0
6
AS1301FS-M5E-03A
AS13*1FS-M5*-03A
AS1301FS-M5E-03A
5/32''
M5x0.8
8.000
8.2
9.6
11.0
9.0
11.5
19.8
17.5
33.8
32.2
31.1
29.20
28.10
13.0
6
AS1301FS-U10/32E-03A
AS13*1FS-U10/32*-03A
AS1301FS-U10/32E-03A
5/32''
10/32UNF
8.000
8.2
9.6
11.0
9.0
11.5
19.8
17.5
33.8
32.2
31.1
29.20
28.10
13.0
6
AS1301FS-M5E-07A
AS13*1FS-M5*-07A
AS1301FS-M5E-07A
1/4''
M5x0.8
8.000
11.2
9.6
11.0
9.0
11.5
20.9
20.4
36.6
32.2
31.1
29.20
28.10
13.3
7
AS1301FS-U10/32E-07A
AS13*1FS-U10/32*-07A
AS1301FS-U10/32E-07A
1/4''
10/32UNF
8.000
11.2
9.6
11.0
9.0
11.5
20.9
20.4
36.6
32.2
31.1
29.20
28.10
13.3
7
AS2301FS-01-01A
AS23*1FS-*01-01*A
AS2301FS-01-01A
1/8''
1/8
13.000
7.2
9.6
14.0
12.6
13.3
24.0
17.5
36.0
36.6
35.1
33.50
32.00
13.0
10
AS2301FS-01-03A
AS23*1FS-*01-03*A
AS2301FS-01-03A
5/32''
1/8
13.000
8.2
9.6
14.0
12.6
13.9
25.1
17.5
36.0
36.6
35.1
33.50
32.00
13.0
10
AS2301FS-01-07A
AS23*1FS-*01-07*A
AS2301FS-01-07A
1/4''
1/8
13.000
11.2
9.6
14.0
12.6
13.9
26.2
20.4
38.8
36.6
35.1
33.50
32.00
13.3
11
AS2301FS-01-09A
AS23*1FS-*01-09*A
AS2301FS-01-09A
5/16''
1/8
13.000
13.2
10.2
14.0
12.6
16.4
30.1
21.5
40.0
36.6
35.1
33.50
32.00
14.2
12
AS2301FS-02-03A
AS23*1FS-*02-03*A
AS2301FS-02-03A
5/32''
1/4
17.000
8.2
12.9
15.0
16.6
16.6
29.9
17.5
40.1
43.3
41.8
37.80
36.30
13.3
20
AS2301FS-02-07A
AS23*1FS-*02-07*A
AS2301FS-02-07A
1/4''
1/4
17.000
11.2
12.9
15.0
16.6
19.0
33.8
21.4
43.9
43.3
41.8
37.80
36.30
13.3
21
AS2301FS-02-09A
AS23*1FS-*02-09*A
AS2301FS-02-09A
5/16''
1/4
17.000
13.2
12.9
15.0
16.6
19.0
34.9
23.5
46.0
43.3
41.8
37.80
36.30
14.2
21
AS2301FS-02-11A
AS23*1FS-*02-11*A
AS2301FS-02-11A
3/8''
1/4
17.000
15.9
12.9
15.0
16.6
20.9
38.1
24.7
47.3
43.3
41.8
37.80
36.30
15.6
22
AS3301FS-02-07A
AS33*1FS-*02-07*A
AS3301FS-02-07A
1/4''
1/4
19.000
11.2
12.9
17.7
19.0
20.2
36.0
21.4
57.8
57.3
55.8
52.10
50.60
13.3
44
AS3301FS-02-09A
AS33*1FS-*02-09*A
AS3301FS-02-09A
5/16''
1/4
19.000
13.2
12.9
17.7
19.0
20.2
37.1
23.5
59.9
57.3
55.8
52.10
50.60
14.2
44
AS3301FS-02-11A
AS33*1FS-*02-11*A
AS3301FS-02-11A
3/8''
1/4
19.000
15.9
17.4
17.7
19.0
23.0
41.2
26.1
62.5
57.3
55.8
52.10
50.60
15.6
45
AS3301FS-03-07A
AS33*1FS-*03-07*A
AS3301FS-03-07A
1/4''
3/8
19.000
11.2
12.9
17.7
19.0
20.2
36.0
21.4
50.1
49.6
48.1
44.40
42.90
13.3
35
AS3301FS-03-09A
AS33*1FS-*03-09*A
AS3301FS-03-09A
5/16''
3/8
19.000
13.2
12.9
17.7
19.0
20.2
37.1
23.5
52.2
49.6
48.1
44.40
42.90
14.2
35
AS3301FS-03-11A
AS33*1FS-*03-11*A
AS3301FS-03-11A
3/8''
3/8
19.000
15.9
17.4
17.7
19.0
23.0
41.2
26.1
54.8
49.6
48.1
44.40
42.90
15.6
36
AS4301FS-04-11A
AS43*1FS-*04-11*A
AS4301FS-04-11A
3/8''
1/2
24.000
15.9
17.4
19.7
24.0
25.6
46.4
26.1
61.2
58.5
57.0
51.40
49.90
15.6
59
AS4301FS-04-13A
AS43*1FS-*04-13*A
AS4301FS-04-13A
1/2''
1/2
24.000
18.5
21.0
19.7
24.0
26.2
48.3
28.3
63.4
58.5
57.0
51.40
49.90
17.0
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS_3_1FSM_FSC_G_A - 带紧凑型指示器的速度控制阀/万向型
SMC Corporation
31.05.2024
AS_2FSM_FSC_A - 带紧凑型指示器的速度控制阀/直通型
SMC Corporation
31.05.2024
AS_2_1FSG_A - 带小型指示器的速度控制阀/弯头型
SMC Corporation
04.03.2024
AS_3_1FG-G_A - 带快换接头的速度控制阀/万向型/推锁式/G螺纹
SMC Corporation
04.03.2024
AS4000E - 金属阀体 直通型 (1/2 基准)
SMC Corporation
26.06.2024
AS-2FG-A - 带快换管接头的速度控制阀/不锈钢系列/直通型
SMC Corporation
04.03.2024
HF2A-ASG-V - 带快换接头的速度控制阀/耐水性强型
SMC Corporation
04.03.2024
AS1400 - 标准型 (直接接气缸扁平弯头型)
SMC Corporation
26.06.2024
AS_3_1FSG_G_A - 带紧凑型指示器的速度控制阀/不锈钢系列/G螺纹/洁净系列
SMC Corporation
04.03.2024
ASG - 带快换接头的速度控制阀/不锈钢系列
SMC Corporation
31.03.2023
ASB_INCH - 带快换接头的速度控制阀(英制)/金属阀体
SMC Corporation
04.03.2024
AS_2_0M - 标准型 金属阀体 弯头型
SMC Corporation
26.06.2024
10-AS_2_1FG-G_A - 带快换接头的速度控制阀/不锈钢系列/弯头型/推锁式/G螺纹/洁净系列
SMC Corporation
04.03.2024
AS_2_1FSG_A_INCH - 带小型指示器的速度控制阀/弯头型
SMC Corporation
04.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表