Y-G JOINT - 双肘节接头
SMC Corporation
电动执行器
LEY 电动执行器/杆型
附件
Powered by
CAD模型選擇
{smc_jp/electric_actuators/ley/accessories/y-g_joint.prj},{NB=Y-G02(LEY)},{MODEL=Y-G02},{SIZE=16},{F1=4.000},{F2=6.000},{A=34},{A1=8.5},{E1=16},{L1=25},{MM=M8x1.25},{RAMM=8.0},{RPMM=1.25},{RR1=10.3},{U1=11.5},{ND=8 +0.058/0},{ND1=8},{NX=8 -0.2/-0.4},{NX1=8},{NZ=16},{L=21.0},{PIN=IY-G02},{DD9N=8.000},{D=7.600},{M=1.500},{T=0.900},{D3=7.400},{T3=0.800},{B3=1.600},{A3=3.000},{D0=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
型号
ⁿ/ₐ
SIZE
适合尺寸
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
RR1
[mm]
U1
[mm]
ND
ND H10
[mm]
NX
[mm]
NZ
[mm]
L
[mm]
PIN
适合销型号
ⁿ/ₐ
Y-G02
Y-G02
16
34
8.5
16
25
M8x1.25
10.3
11.5
8 +0.058/0
8 -0.2/-0.4
16
21.0
IY-G02
Y-G04
Y-G04
25/32/40
42
16.0
22
30
M14x1.5
12.0
14.0
10 +0.058/0
18 +0.5/+0.3
36
41.6
IY-G04
Y-G05
Y-G05
63
56
20.0
28
40
M18x1.5
16.0
20.0
14 +0.070/0
22 +0.5/+0.3
44
50.6
IY-G05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表