KQG2E-F - Bulkhead Union
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2-F FDA Compliant/Stainless Steel SUS316 One-touch Fittings
KQG2-F Applicable Tubing: Metric Size, Connection Thread: M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2_f/kqg2_f/kqg2e_f_bu_asmtab.prj},{NB=KQG2E06-00-F},{OD=ø6},{ODX=6.0},{MODEL=KQG2E06-00-F},{T=M14x1},{H=17},{L=33.6},{MH=15},{M=13.6},{EA=13.1},{CNSMASSEXACT=25.8},{DV1=11.1},{DV2=8.7},{DV3=10.0},{LH1=15.0},{LH2=5.3},{LH3=2.0},{LH4=10.7},{LH5=19.1},{RA=14},{RP=1},{LH6=3.8},{R=9.2},{PPATH=../../kqg2_f/kqg2_f/kqg2e_f_bu/assembly/kqg2e_f_bu_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
OD
Applicable tube O.D.
[mm]
MODEL
Model
ⁿ/ₐ
T
(M)
ⁿ/ₐ
H
Width across flat
[mm]
L
[mm]
MH
Mounting hole
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2E23-00-F
ø3.2
KQG2E23-00-F
M10x1
12
32.2
11
12.0
3.4
14.0
KQG2E04-00-F
ø4
KQG2E04-00-F
M10x1
12
32.4
11
12.6
5.6
14.0
KQG2E06-00-F
ø6
KQG2E06-00-F
M14x1
17
33.6
15
13.6
13.1
25.8
KQG2E08-00-F
ø8
KQG2E08-00-F
M15x1
19
36.4
16
16.1
26.1
30.4
KQG2E10-00-F
ø10
KQG2E10-00-F
M18x1
21
37.2
19
17.0
41.5
40.3
KQG2E12-00-F
ø12
KQG2E12-00-F
M20x1
24
39.2
21
18.6
58.3
49.9
KQG2E16-00-F
ø16
KQG2E16-00-F
M27x1
30
42.6
28
20.8
113.0
87.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cable gland HD - Cable gland HD
Rittal
17.09.2021
SS5Y5-12-BASE - Plug-in Connector Connecting Base: D-sub Connector/Flat Rib...
SMC
26.09.2023
SS5Y3-50_51-BASE - Plug-in Metal Base: D-sub Connector/Flat Ribbon Cable Co...
SMC
28.09.2023
SS5Y3-10-BASE - Plug-in Connector Connecting Base: D-sub Connector/Flat Rib...
SMC
26.09.2023
SS5Y5-12S6-BASE - Plug-in Connector Connecting Base: For Series EX600
SMC
26.09.2023
KQG2E-F - Bulkhead Union
SMC Corporation
01.07.2024
KQG2L-F - Male Elbow
SMC
22.11.2021
KQG2E - Bulkhead Union
SMC
23.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表