KQB2T MBT (G) - Male Branch Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KQB2 G Thread Metal One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqb2_g/kqb2t_mbt_g.prj},{NB=KQB2T08-G03},{OD=8},{T=3/8},{ND=16.662},{MODEL=KQB2T08-G03},{H=22.0},{D=13.7},{DD=21.8},{L1=19.1},{L2=27.2},{A=26.5},{M=16.1},{EA=26.3},{CNSMASSEXACT=60.8},{DV1=13.4},{DV2=11.0},{DV3=13.4},{DV4=10.8},{DV5=8.6},{LH1=2.0},{LH2=3.2},{LH3=1.7},{LH4=5.0},{LH5=5.0},{LV1=5.55},{LV2=1.3},{LV3=0.35},{LV4=10.45},{LV5=2.05},{DH1=12.0},{DH2=8.1},{DH3=14.9},{R1=0.66},{R2=0.7},{LH6=1.78},{LH7=7.20},{LH8=1.91},{LV6=3.43},{LV7=2.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D
[mm]
DD
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQB2T04-G01
4
1/8
KQB2T04-G01
14.0
9.1
13.8
14.4
18.9
17.9
12.6
6.0
17.5
KQB2T04-G02
4
1/4
KQB2T04-G02
19.0
9.1
17.8
14.4
22.3
20.3
12.6
6.0
34.9
KQB2T06-G01
6
1/8
KQB2T06-G01
14.0
11.4
13.8
15.9
20.0
20.2
13.6
13.9
21.0
KQB2T06-G02
6
1/4
KQB2T06-G02
19.0
11.4
17.8
15.9
23.4
22.6
13.6
13.9
38.0
KQB2T06-G03
6
3/8
KQB2T06-G03
22.0
11.4
21.8
15.9
25.9
24.1
13.6
13.9
57.9
KQB2T08-G01
8
1/8
KQB2T08-G01
14.0
13.7
13.8
18.6
21.3
22.6
16.1
26.3
25.6
KQB2T08-G02
8
1/4
KQB2T08-G02
19.0
13.7
17.8
19.1
24.7
25.0
16.1
26.3
41.2
KQB2T08-G03
8
3/8
KQB2T08-G03
22.0
13.7
21.8
19.1
27.2
26.5
16.1
26.3
60.8
KQB2T10-G01
10
1/8
KQB2T10-G01
14.0
16.6
13.8
20.0
22.7
25.5
17.0
40.8
34.0
KQB2T10-G02
10
1/4
KQB2T10-G02
19.0
16.6
17.8
21.0
26.1
27.9
17.0
40.8
46.0
KQB2T10-G03
10
3/8
KQB2T10-G03
22.0
16.6
21.8
21.0
28.6
29.4
17.0
40.8
64.0
KQB2T10-G04
10
1/2
KQB2T10-G04
27.0
16.6
26.5
21.0
32.6
31.9
17.0
40.8
105.8
KQB2T12-G02
12
1/4
KQB2T12-G02
19.0
18.7
17.8
22.6
27.2
30.0
18.6
57.2
53.0
KQB2T12-G03
12
3/8
KQB2T12-G03
22.0
18.7
21.8
23.6
29.6
31.4
18.6
57.2
54.3
KQB2T12-G04
12
1/2
KQB2T12-G04
27.0
18.7
26.5
23.6
33.6
33.9
18.6
57.2
105.0
KQB2T16-G03
16
3/8
KQB2T16-G03
22.0
24.6
21.8
26.3
32.4
36.5
20.8
71.0
82.2
KQB2T16-G04
16
1/2
KQB2T16-G04
27.0
24.6
26.5
27.3
36.4
39.0
20.8
100.0
112.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表