KQB2E-F - Bulkhead Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQB2-F FDA Compliant/Metal One-touch Fittings
KQB2-F Applicable Tubing: Metric Size, Connection Thread: M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqb2_f/kqb2_f/kqb2e_f_bc_asmtab.prj},{NB=KQB2E08-01-F},{OD=ø8},{ODX=8.0},{RC=1/8},{MODEL=KQB2E08-01-F},{T=M15x1},{H1=17},{H2=19},{L1=26.3},{L2=6.9},{MH=16},{M=16.1},{EA=26.1},{CNSMASSEXACT=28.7},{ND=9.728},{RA=15},{RP=1},{DV1=13.4},{DV2=11.0},{DV3=13.4},{DV4=13.5},{DV5=15.0},{LH1=2.0},{LH2=3.2},{LH3=1.7},{LH4=8.8},{LH5=2.0},{LH6=15.1},{LH7=3.8},{PPATH=kqb2e_f_bc/assembly/kqb2e_f_bc_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
OD
Applicable tube O.D.
ⁿ/ₐ
RC
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
T
(M)
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L1
[mm]
L2
[mm]
MH
Mounting hole
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQB2E23-02-F
ø3.2
1/4
KQB2E23-02-F
M10x1
17
12
31.0
14.8
11
12.0
3.4
27.5
KQB2E04-01-F
ø4
1/8
KQB2E04-01-F
M10x1
14
12
25.8
9.7
11
12.6
5.6
16.9
KQB2E04-02-F
ø4
1/4
KQB2E04-02-F
M10x1
17
12
30.9
14.8
11
12.6
5.6
27.1
KQB2E06-01-F
ø6
1/8
KQB2E06-01-F
M14x1
17
17
24.2
6.1
15
13.6
13.1
25.0
KQB2E06-02-F
ø6
1/4
KQB2E06-02-F
M14x1
17
17
31.6
13.5
15
13.6
13.1
33.2
KQB2E06-03-F
ø6
3/8
KQB2E06-03-F
M14x1
19
17
33.0
14.9
15
13.6
13.1
34.8
KQB2E08-01-F
ø8
1/8
KQB2E08-01-F
M15x1
17
19
26.3
6.9
16
16.1
26.1
28.7
KQB2E08-02-F
ø8
1/4
KQB2E08-02-F
M15x1
17
19
32.4
13.0
16
16.1
26.1
34.2
KQB2E08-03-F
ø8
3/8
KQB2E08-03-F
M15x1
19
19
34.0
14.6
16
16.1
26.1
35.9
KQB2E10-02-F
ø10
1/4
KQB2E10-02-F
M18x1
19
21
31.6
11.6
19
17.0
41.5
44.0
KQB2E10-03-F
ø10
3/8
KQB2E10-03-F
M18x1
19
21
33.6
13.6
19
17.0
41.5
40.2
KQB2E12-03-F
ø12
3/8
KQB2E12-03-F
M20x1
21
24
34.0
12.8
21
18.6
58.3
52.0
KQB2E12-04-F
ø12
1/2
KQB2E12-04-F
M20x1
24
24
39.6
18.4
21
18.6
58.3
62.5
KQB2E16-03-F
ø16
3/8
KQB2E16-03-F
M27x1
29
30
35.3
11.2
28
20.8
96.0
111.0
KQB2E16-04-F
ø16
1/2
KQB2E16-04-F
M27x1
29
30
40.6
16.5
28
20.8
113.0
118.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表