KQ2E - Bulkhead Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:G (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_6/kq2e_bc_asmtab.prj},{NB=KQ2E08-G02A},{OD=8},{T=1/4},{TM=M16x1},{MATERIAL=A},{H1=17},{H2=19},{L1=30.0},{L2=12.6},{MH=17},{M=14.2},{EA1=26.1},{EA2=18.0},{MBS=6.0},{CNSMASSEXACT=33.5},{TMX=16.000},{PPATH=kq2e_bc/assembly/kq2e_bc_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
TM
ⁿ/ₐ
H1
Width across flats
[mm]
H2
Width across flats
[mm]
L1
[mm]
L2
[mm]
MH
Mounting hole
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2E04-G01A
4
1/8
KQ2E04-G01A
M12x1
14
14
25.1
10.7
13
13.3
5.6
4.0
3.0
21.3
KQ2E04-G02A
4
1/4
KQ2E04-G02A
M12x1
17
14
30.7
16.3
13
13.3
5.6
4.0
3.0
31.5
KQ2E06-G01A
6
1/8
KQ2E06-G01A
M14x1
17
17
24.5
10.1
15
13.3
13.1
10.4
4.5
29.8
KQ2E06-G02A
6
1/4
KQ2E06-G02A
M14x1
17
17
30.0
15.6
15
13.3
13.1
10.4
4.5
32.8
KQ2E06-G03A
6
3/8
KQ2E06-G03A
M14x1
21
17
32.0
17.6
15
13.3
13.1
10.4
4.5
45.5
KQ2E08-G01A
8
1/8
KQ2E08-G01A
M16x1
17
19
24.7
7.3
17
14.2
26.1
18.0
6.0
30.9
KQ2E08-G02A
8
1/4
KQ2E08-G02A
M16x1
17
19
30.0
12.6
17
14.2
26.1
18.0
6.0
33.5
KQ2E08-G03A
8
3/8
KQ2E08-G03A
M16x1
21
19
33.1
15.7
17
14.2
26.1
18.0
6.0
46.1
KQ2E10-G02A
10
1/4
KQ2E10-G02A
M20x1
22
24
31.0
11.6
21
15.6
41.5
29.5
7.5
66.7
KQ2E10-G03A
10
3/8
KQ2E10-G03A
M20x1
22
24
32.5
13.1
21
15.6
41.5
29.5
7.5
61.6
KQ2E12-G03A
12
3/8
KQ2E12-G03A
M22x1
24
27
33.5
13.1
23
17.0
58.3
46.1
9.0
70.4
KQ2E12-G04A
12
1/2
KQ2E12-G04A
M22x1
27
27
39.9
19.5
23
17.0
58.3
46.1
9.0
94.0
KQ2E16-G03A
16
3/8
KQ2E16-G03A
M28x1.5
30
32
35.9
13.0
29
20.6
96.0
67.0
13.0
127.6
KQ2E16-G04A
16
1/2
KQ2E16-G04A
M28x1.5
30
32
41.0
18.1
29
20.6
113.0
67.0
13.0
137.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表