KQ2T Male Branch Tee - One-touch fitting male branch tee (G Thread)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fitting G(PF)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2-g/kq2t-g.prj},{NB=KQ2T08-G03},{IDNR=},{PART=KQ2T08-G03},{SAD=8.0},{GEW=R3/8},{H=20},{D1=15.2},{D2=12.0},{D3=21},{L1=23.0},{L2=28.2},{A=29.7},{M=18.5},{HH=4.8},{A2=6.4},{DH=16.662},{GH=12.0},{DHK=15.81},{AA=8.6},{AB=6.4},{AC=20.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SAD
Tube O.D
[mm]
GEW
T Thread R(PT)
[mm]
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
KQ2T04-G01
4.0
R1/8
13
10.4
10.0
14
18.0
21.2
21.8
16.0
KQ2T04-G02
4.0
R1/4
16
10.4
10.0
17
18.0
24.2
23.3
16.0
KQ2T06-G01
6.0
R1/8
13
12.8
10.0
14
20.0
22.2
24.0
17.0
KQ2T06-G02
6.0
R1/4
16
12.8
10.0
17
20.0
25.2
25.5
17.0
KQ2T06-G03
6.0
R3/8
20
12.8
10.0
21
20.0
27.2
27.5
17.0
KQ2T08-G01
8.0
R1/8
13
15.2
12.0
14
23.0
23.7
26.7
18.5
KQ2T08-G02
8.0
R1/4
16
15.2
12.0
17
23.0
26.7
28.2
18.5
KQ2T08-G03
8.0
R3/8
20
15.2
12.0
21
23.0
28.2
29.7
18.5
KQ2T10-G01
10.0
R1/8
17
18.5
17.0
14
26.5
25.1
29.8
21.0
KQ2T10-G02
10.0
R1/4
17
18.5
17.0
17
26.5
28.2
31.4
21.0
KQ2T10-G03
10.0
R3/8
20
18.5
17.0
21
26.5
29.7
32.9
21.0
KQ2T10-G04
10.0
R1/2
24
18.5
17.0
25
26.5
34.5
35.2
21.0
KQ2T12-G02
12.0
R1/4
17
20.9
17.0
17
28.5
29.3
33.7
22.0
KQ2T12-G03
12.0
R3/8
20
20.9
17.0
21
28.5
30.8
35.2
22.0
KQ2T12-G04
12.0
R1/2
24
20.9
17.0
25
28.5
35.6
37.5
22.0
KQ2T16-G03
16.0
R3/8
22
26.5
20.9
21
34.0
35.9
43.1
25.0
KQ2T16-G04
16.0
R1/2
24
26.5
20.9
25
34.0
38.4
43.1
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表