KQL-X1744 - One-touch fitting with improved weather resistance, female connector
SMC
bp4_air_line_equipment
fittings_and_tubing
kq-x1744
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq-x1744/kql-x1744.prj},{NB=KQL08-02-X1744},{MODEL=KQL08-02},{OD=8},{T=R1/4},{TN=13.157},{SEALANT=},{D=15.2},{H=14},{L1=23.0},{L2=28.0},{A=30.0},{M=18.5},{AA=10.5},{AB=3.8},{AC=12.0},{AD=13.5},{AE=20.3},{AF=12.2},{AG=13.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
OD
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
H
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
KQL04-01-X1744
4
R1/8
10
18.0
21.1
23.0
16.0
KQL04-02-X1744
4
R1/4
14
18.0
25.5
25.0
16.0
KQL06-01-X1744
6
R1/8
12
20.0
22.1
25.5
17.0
KQL06-02-X1744
6
R1/4
14
20.0
26.5
27.5
17.0
KQL06-03-X1744
6
R3/8
17
20.0
27.9
29.0
17.0
KQL08-01-X1744
8
R1/8
14
23.0
23.6
28.0
18.5
KQL08-02-X1744
8
R1/4
14
23.0
28.0
30.0
18.5
KQL08-03-X1744
8
R3/8
17
23.0
29.4
31.5
18.5
KQL10-01-X1744
10
R1/8
17
26.5
26.1
32.0
21.0
KQL10-02-X1744
10
R1/4
17
26.5
29.5
33.0
21.0
KQL10-03-X1744
10
R3/8
17
26.5
30.9
34.5
21.0
KQL10-04-X1744
10
R1/2
22
26.5
35.1
37.0
21.0
KQL12-02-X1744
12
R1/4
19
28.5
30.5
35.5
22.0
KQL12-03-X1744
12
R3/8
19
28.5
31.9
37.0
22.0
KQL12-04-X1744
12
R1/2
22
28.5
36.1
39.5
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表