KGW (Extended Male Elbow) - Stainless One-touch Fittings / Extended Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KG Stainless One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kg/kgw.prj},{NB=KGW08-01},{IDNR=},{MODEL=KGW08-01},{TUBE=8},{THREAD=1/8},{SEALANT=},{PN=9.728},{H=12},{D1=15.2},{D2=12},{L1=23.0},{L2=43.5},{A=47.0},{M=18.5},{WEIGHT=30},{AA=8.0},{AB=21.8},{AC=14.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TUBE
Tube O.D.
[mm]
THREAD
Connection thread
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
WEIGHT
Weight
[g]
KGW04-M5
4
M5
8
10.4
8
18.0
30.0
32.0
16.0
11
KGW04-01
4
1/8
10
10.4
10
18.0
37.5
38.5
16.0
23
KGW04-02
4
1/4
14
10.4
10
18.0
43.5
42.5
16.0
38
KGW06-M5
6
M5
8
12.8
8
20.0
30.5
33.5
17.0
11
KGW06-01
6
1/8
10
12.8
10
20.0
40.0
42.5
17.0
26
KGW06-02
6
1/4
14
12.8
10
20.0
46.0
46.5
17.0
41
KGW06-03
6
3/8
17
12.8
10
20.0
48.0
48.0
17.0
67
KGW08-01
8
1/8
12
15.2
12
23.0
43.5
47.0
18.5
30
KGW08-02
8
1/4
14
15.2
12
23.0
49.5
51.0
18.5
47
KGW08-03
8
3/8
17
15.2
12
23.0
51.5
52.5
18.5
74
KGW10-02
10
1/4
17
18.5
17
26.5
56.5
59.5
21.0
66
KGW10-03
10
3/8
17
18.5
17
26.5
58.5
61.0
21.0
76
KGW10-04
10
1/2
22
18.5
17
26.5
65.0
66.0
21.0
145
KGW12-02
12
1/4
17
20.9
17
28.5
57.5
62.0
22.0
68
KGW12-03
12
3/8
17
20.9
17
28.5
59.5
63.5
22.0
78
KGW12-04
12
1/2
22
20.9
17
28.5
66.0
68.5
22.0
147
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表