KAH - Different Diameter Straight
SMC
bp4_air_line_equipment
fittings_and_tubing
KA Antistatic One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/ka/kah_dds.prj},{NB=KAH04-06},{A=4.0},{B=6},{MODEL=KAH04-06},{D=12.8},{L=34.5},{M1=16.0},{M2=17.0},{EA1=4.2},{EA2=4.2},{CNSMASSEXACT=4},{A1=5.0},{A2=9.5},{D1=7.0},{D2=11.5},{B1=10},{B2=11.1},{C=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
A
Applicable tubing O.D.
[mm]
B
Applicable tubing O.D.
[mm]
MODEL
Model
ⁿ/ₐ
D
[mm]
L
[mm]
M1
[mm]
M2
[mm]
EA1
Effective area Soft nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
CNSMASSEXACT
Mass
[g]
KAH23-04
3.2
4
KAH23-04
10.4
32.5
15.5
16.0
3.2
2.7
3
KAH04-06
4.0
6
KAH04-06
12.8
34.5
16.0
17.0
4.2
4.2
4
KAH06-08
6.0
8
KAH06-08
15.2
38.5
17.0
18.5
10.7
10.7
6
KAH08-10
8.0
10
KAH08-10
18.5
42.0
18.5
21.0
16.7
16.7
11
KAH10-12
10.0
12
KAH10-12
20.9
44.5
21.0
22.0
28.2
28.2
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表