ASP UB - Speed Controller With Pilot Check Valve/Horizontal/Universal Type/Thread Type: R, NPT
SMC
bp3_flow_control_equipment
With Pilot Check Valve
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asp/asp_ub.prj},{NB=ASP-UB12-04},{DD1=12},{DD2=12},{TR=20.955},{D1=0.0},{D2=21.7},{D3=18.5},{D4=21.0},{D5=18.8},{L1=92.6},{L2=79.8},{L3=69.4},{L4=38.6},{L5UL=106.5},{L5L=104.9},{L6=35.3},{L7=55.3},{L8=28.3},{L9=10.000},{H1=45.2},{H2=38.8},{H3=22.8},{H4=64.6},{H5=55.3},{H6=26.1},{H7=29.2},{M1=22.0},{M2=17.0},{CNSMASSEXACT=293},{A1=14.70},{A2=13.25},{A3=1.50},{A4=0.55},{A5=23.50},{A6=27.00},{A7=10.64},{A8=60.00},{A9=13.75},{A10=4.55},{A11=28.60},{A12=17.45},{A13=14.30},{A14=1.20},{A15=24.40},{A16=18.50},{A17=16.48},{A18=21.70},{A19=15.22},{A20=2.10},{A21=13.10},{A22=18.50},{A23=20.40},{A24=2.00},{A25=17.40},{A26=21.00},{A27=13.60},{A28=11.00},{A29=5.50},{A30=7.60},{A31=12.20},{A32=21.70},{A33=31.71},{SEAL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
DD1
[mm]
DD2
[mm]
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5UL
[mm]
L5L
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
Width across flats
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
M1
[mm]
M2
[mm]
CNSMASSEXACT
Mass
[g]
ASP-UB06E-01
ASP-UB06E-01*
ASP-UB06E-01
6
6
R1/8
2.9
11.6
10.4
9.6
12.0
56.4
49.4
38.9
20.7
63.0
61.6
20.8
29.8
20.4
6.000
20.0
16.9
9.5
31.6
26.4
13.8
12.6
13.9
13.3
44
ASP-UB08E-02
ASP-UB08E-02*
ASP-UB08E-02
8
8
R1/4
2.9
15.2
13.2
12.9
13.0
65.5
56.8
46.7
26.8
79.3
77.7
27.2
37.9
23.5
8.000
30.0
25.3
14.8
45.0
38.4
18.9
19.5
18.7
14.2
95
ASP-UB10E-03
ASP-UB10E-03*
ASP-UB10E-03
10
10
R3/8
2.9
18.5
15.9
17.4
16.6
77.6
67.1
56.5
33.0
91.3
89.7
31.9
45.6
26.1
10.000
37.7
32.6
18.6
54.6
46.6
22.9
23.7
21.0
15.6
162
ASP-UB12E-04
ASP-UB12E-04*
ASP-UB12E-04
12
12
R1/2
2.9
21.7
18.5
21.0
18.8
93.6
80.8
69.4
38.6
106.5
104.9
35.3
55.3
28.3
10.000
45.2
38.8
22.8
64.6
55.3
26.1
29.2
22.0
17.0
292
ASP-UB06-01
ASP-UB06-01*
ASP-UB06-01
6
6
R1/8
0.0
11.6
10.4
9.6
12.0
55.3
48.3
38.9
20.7
63.0
61.6
20.8
29.8
20.4
6.000
20.0
16.9
9.5
31.6
26.4
13.8
12.6
13.9
13.3
45
ASP-UB08-02
ASP-UB08-02*
ASP-UB08-02
8
8
R1/4
0.0
15.2
13.2
12.9
13.0
64.6
55.9
46.7
26.8
79.3
77.7
27.2
37.9
23.5
8.000
30.0
25.3
14.8
45.0
38.4
18.9
19.5
18.7
14.2
96
ASP-UB10-03
ASP-UB10-03*
ASP-UB10-03
10
10
R3/8
0.0
18.5
15.9
17.4
16.6
76.6
66.1
56.5
33.0
91.3
89.7
31.9
45.6
26.1
10.000
37.7
32.6
18.6
54.6
46.6
22.9
23.7
21.0
15.6
163
ASP-UB12-04
ASP-UB12-04*
ASP-UB12-04
12
12
R1/2
0.0
21.7
18.5
21.0
18.8
92.6
79.8
69.4
38.6
106.5
104.9
35.3
55.3
28.3
10.000
45.2
38.8
22.8
64.6
55.3
26.1
29.2
22.0
17.0
293
ASP-UB06E-N01
ASP-UB06E-N01*
ASP-UB06E-N01
6
6
N1/8
2.9
11.6
10.4
9.6
12.0
56.4
49.4
38.9
20.7
63.0
61.6
20.8
29.8
20.4
5.560
20.0
16.8
9.4
31.6
26.4
13.8
12.6
13.9
13.3
45
ASP-UB08E-N02
ASP-UB08E-N02*
ASP-UB08E-N02
8
8
N1/4
2.9
15.2
13.2
12.9
13.0
65.5
56.8
46.7
26.8
79.3
77.7
27.2
37.9
23.5
7.938
30.3
25.9
16.4
46.3
39.7
18.9
20.8
18.7
14.2
96
ASP-UB10E-N03
ASP-UB10E-N03*
ASP-UB10E-N03
10
10
N3/8
2.9
18.5
15.9
17.4
16.6
77.6
67.1
56.5
33.0
91.3
89.7
31.9
45.6
26.1
9.525
37.4
32.7
20.2
55.8
47.8
22.9
24.9
21.0
15.6
163
ASP-UB12E-N04
ASP-UB12E-N04*
ASP-UB12E-N04
12
12
N1/2
2.9
21.7
18.5
21.0
18.8
93.6
80.8
69.4
38.6
106.5
104.9
35.3
55.3
28.3
9.525
44.6
38.2
23.7
65.5
56.2
26.1
30.1
22.0
17.0
291
ASP-UB06-N01
ASP-UB06-N01*
ASP-UB06-N01
6
6
N1/8
0.0
11.6
10.4
9.6
12.0
55.3
48.3
38.9
20.7
63.0
61.6
20.8
29.8
20.4
5.560
20.0
16.8
9.4
31.6
26.4
13.8
12.6
13.9
13.3
45
ASP-UB08-N02
ASP-UB08-N02*
ASP-UB08-N02
8
8
N1/4
0.0
15.2
13.2
12.9
13.0
64.6
55.9
46.7
26.8
79.3
77.7
27.2
37.9
23.5
7.938
30.3
25.9
16.4
46.3
39.7
18.9
20.8
18.7
14.2
97
ASP-UB10-N03
ASP-UB10-N03*
ASP-UB10-N03
10
10
N3/8
0.0
18.5
15.9
17.4
16.6
76.6
66.1
56.5
33.0
91.3
89.7
31.9
45.6
26.1
9.525
37.4
32.7
20.2
55.8
47.8
22.9
24.9
21.0
15.6
163
ASP-UB12-N04
ASP-UB12-N04*
ASP-UB12-N04
12
12
N1/2
0.0
21.7
18.5
21.0
18.8
92.6
79.8
69.4
38.6
106.5
104.9
35.3
55.3
28.3
9.525
44.6
38.2
23.7
65.5
56.2
26.1
30.1
22.0
17.0
292
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASP_UA_G - Speed Controller With Pilot Check Valve/Vertical/Universal Type/...
SMC
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表