ASD 30F-T - Tamper Proof Dual Speed Controller with One-touch Fittings
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asd_30f-t.prj},{NB=ASD630F-04-12ST(0)},{IDNR=},{MODEL=ASD630F-04-12ST},{BODY=1/2},{BODY2=6},{PORT=R 1/2},{PORT2=04},{TUBE=12},{TUBE2=12},{SPECIAL=},{ROT=0},{D=12},{DD=12.00},{T=R(PT)1/2},{TN=20.955},{H=24.0},{D1=20.9},{D2=28.6},{D3=26.5},{D4=12.0},{L1=25.9},{L2=66.1},{L3=34.4},{L4=69.1},{L5=62.9},{L6=1.5},{A1=55.8},{A2=18.6},{M1=22.0},{WEIGHT=256},{AA=4.0},{AB=3},{AC=6.0},{AD=14},{AE=21},{AF=23.1},{AG=9.3},{AH=12.7},{AI=10},{AJ=7.4},{AK=26.6},{AL=39.7},{AM=16.2},{P1=5.0},{P2=7.0},{P3=20.0},{P4=2.4},{P5=25.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BODY
Body size
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
TUBE
Applicable tubing O.D.
ⁿ/ₐ
D
Tube O.D. size
ⁿ/ₐ
DD
Tube O.D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
A1
[mm]
A2
[mm]
M1
[mm]
WEIGHT
Weight
[g]
ASD230F-M5-04T(0)
M5
M5 x 0.8
4
4
4.00
M5
8.0
9.3
9.6
10.0
4.5
11.7
29.4
17.5
30.7
31.0
0.7
27.4
7.8
12.9
17
ASD230F-M5-06T(0)
M5
M5 x 0.8
6
6
6.00
M5
8.0
11.6
9.6
10.0
4.5
11.7
32.5
20.6
30.7
31.0
0.7
27.4
7.8
13.7
18
ASD330F-01-06ST(0)
1/8
R 1/8
6
6
6.00
R(PT)1/8
12.0
11.6
14.2
11.8
7.0
14.0
38.5
22.9
38.9
34.7
1.5
31.6
10.6
13.7
36
ASD330F-01-08ST(0)
1/8
R 1/8
8
8
8.00
R(PT)1/8
12.0
15.2
14.2
11.8
7.0
15.8
44.8
28.2
38.2
34.7
1.5
31.6
10.6
18.5
38
ASD430F-02-06ST(0)
1/4
R 1/4
6
6
6.00
R(PT)1/4
17.0
12.8
18.5
15.0
7.0
18.0
43.5
25.5
41.7
40.2
1.5
34.7
11.0
17.0
72
ASD430F-02-08ST(0)
1/4
R 1/4
8
8
8.00
R(PT)1/4
17.0
15.2
18.5
15.0
7.0
18.0
46.5
28.2
41.7
40.2
1.5
34.7
11.0
18.5
74
ASD430F-02-10ST(0)
1/4
R 1/4
10
10
10.00
R(PT)1/4
17.0
18.5
18.5
15.0
7.0
19.7
49.3
31.0
41.7
40.2
1.5
34.7
11.0
21.0
77
ASD530F-02-06ST(0)
3/8
R 1/4
6
6
6.00
R(PT)1/4
19.0
12.8
23.0
19.8
9.5
20.3
48.3
25.2
53.7
54.8
1.5
49.3
15.4
17.0
107
ASD530F-02-08ST(0)
3/8
R 1/4
8
8
8.00
R(PT)1/4
19.0
15.2
23.0
19.8
9.5
20.3
51.3
28.2
53.7
54.8
1.5
49.3
15.4
18.5
109
ASD530F-02-10ST(0)
3/8
R 1/4
10
10
10.00
R(PT)1/4
19.0
18.5
23.0
19.8
9.5
23.1
54.1
32.6
53.7
54.8
1.5
49.3
15.4
21.0
113
ASD530F-02-12ST(0)
3/8
R 1/4
12
12
12.00
R(PT)1/4
19.0
20.9
23.0
19.8
9.5
23.1
55.9
34.4
53.7
54.8
1.5
49.3
15.4
22.0
116
ASD530F-03-06ST(0)
3/8
R 3/8
6
6
6.00
R(PT)3/8
19.0
12.8
23.0
19.8
9.5
20.3
48.3
25.2
53.7
52.6
1.5
47.4
14.0
17.0
116
ASD530F-03-08ST(0)
3/8
R 3/8
8
8
8.00
R(PT)3/8
19.0
15.2
23.0
19.8
9.5
20.3
51.3
28.2
53.7
52.6
1.5
47.4
14.0
18.5
135
ASD530F-03-10ST(0)
3/8
R 3/8
10
10
10.00
R(PT)3/8
19.0
18.5
23.0
19.8
9.5
23.1
54.1
32.6
53.7
52.6
1.5
47.4
14.0
21.0
140
ASD530F-03-12ST(0)
3/8
R 3/8
12
12
12.00
R(PT)3/8
19.0
20.9
23.0
19.8
9.5
23.1
55.9
34.4
53.7
52.6
1.5
47.4
14.0
22.0
143
ASD630F-04-10ST(0)
1/2
R 1/2
10
10
10.00
R(PT)1/2
24.0
18.5
28.6
26.5
12.0
25.9
64.3
32.6
69.1
62.9
1.5
55.8
18.6
21.0
254
ASD630F-04-12ST(0)
1/2
R 1/2
12
12
12.00
R(PT)1/2
24.0
20.9
28.6
26.5
12.0
25.9
66.1
34.4
69.1
62.9
1.5
55.8
18.6
22.0
256
ASD230F-U10/32-01T(0)
M5
10-32 UNF
1/8
1/8
3.17
10-32UNF
8.0
8.4
9.6
10.0
4.5
11.7
29.4
17.5
30.7
31.0
0.7
27.4
7.8
12.9
17
ASD230F-U10/32-03T(0)
M5
10-32 UNF
5/32
5/32
3.96
10-32UNF
8.0
9.3
9.6
10.0
4.5
11.7
29.4
17.5
30.7
31.0
0.7
27.4
7.8
12.9
18
ASD230F-U10/32-05T(0)
M5
10-32 UNF
3/16
3/16
4.76
10-32UNF
8.0
11.4
9.6
10.0
4.5
11.7
35.2
23.3
30.7
31.0
0.7
27.4
7.8
16.5
20
ASD230F-U10/32-07T(0)
M5
10-32 UNF
1/4
1/4
6.35
10-32UNF
8.0
12.0
9.6
10.0
4.5
11.7
32.6
20.7
30.7
31.0
0.7
27.4
7.8
13.5
18
ASD330F-N01-05ST(0)
1/8
NPT 1/8
3/16
3/16
4.76
NPT1/8
12.7
11.6
14.2
11.8
7.0
14.0
39.5
23.9
38.9
34.7
1.5
31.6
10.6
16.5
37
ASD330F-N01-07ST(0)
1/8
NPT 1/8
1/4
1/4
6.35
NPT1/8
12.7
13.2
14.2
11.8
7.0
15.8
42.2
25.6
38.2
34.7
1.5
31.6
10.6
17.0
38
ASD330F-N01-09ST(0)
1/8
NPT 1/8
5/16
5/16
7.93
NPT1/8
12.7
15.2
14.2
11.8
7.0
15.8
44.8
28.2
38.2
34.7
1.5
31.6
10.6
18.5
38
ASD430F-N02-07ST(0)
1/4
NPT 1/4
1/4
1/4
6.35
NPT1/4
17.5
13.2
18.5
15.0
7.0
18.0
43.9
25.6
41.7
40.2
1.5
34.7
11.0
17.0
74
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASD_30FG - With One Touch Fittings Stainless Body
SMC
28.09.2023
AS_2_1FE - Speed Controller with Residual Pressure Release Valve with One-t...
SMC
26.09.2023
INA-14 - Check Valve
SMC
28.09.2023
AS3500 - Speed Controller Standard
SMC
28.09.2023
BJ2 - Mounting band
SMC
10.11.2021
BM2 - Mounting band
SMC
10.11.2021
AS_2_1 - Elbow Type
SMC
26.04.2024
BMA2 - Mounting band
SMC
10.11.2021
Torsion Springs with 180° pins - Steel wire to UNI EN 10270.1 - SH - Right ...
DIM
26.09.2017
AS_0 - Speed Controller Standard Style In-line
SMC
26.09.2023
AS_3_1F - Universal Type
SMC
28.09.2023
AS_3_1FG - Stainless Speed Controller with One-touch Fitting Universal Styl...
SMC
26.09.2023
SE 731 ISO - Punches ISO 8020, types KF, KO, KR, KS, shouldered shank
Märkische Stanz-Partner
31.08.2021
TH750 - Ejector pins, hardened, DIN 1530 A – ISO 6750
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表