AS 1FG - In-line Type
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_1fg.prj},{NB=AS1001FG-01},{ORDER=AS1001FG-01},{Y1=10.250},{OMSC=},{LOCK=},{MODEL1=AS1001FG},{MODEL2=01},{DM=1/8},{D=3.17},{D1=8.4},{D2=10.0},{L1=38.0},{L2=4.5},{L3MAX=23.5},{L3MIN=20.7},{M1=12.7},{WEIGHT=6},{AA=2.0},{AB=2},{AC=4.2},{AD=5},{AE=8},{AF=8},{AG=7.4},{AH=2},{AF1=9.0},{DD=2.100},{HH=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MODEL
Model
ⁿ/ₐ
DM
Tube O.D. size
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3MAX
[mm]
L3MIN
[mm]
M1
[mm]
WEIGHT
Weight
[g]
AS1001FG-23
AS1001FG-23
3.2
8.4
10.0
38.0
4.5
23.5
20.7
12.7
6
AS1001FG-04
AS1001FG-04
4
9.3
10.0
39.2
5.2
24.2
21.4
12.7
7
AS1001FG-06
AS1001FG-06
6
11.6
10.0
40.7
6.2
25.2
22.4
13.5
8
AS2001FG-04
AS2001FG-04
4
9.3
11.8
40.7
5.2
32.6
27.6
12.7
12
AS2001FG-06
AS2001FG-06
6
11.6
11.8
44.8
6.3
33.7
28.7
13.5
13
AS2051FG-06
AS2051FG-06
6
12.8
14.8
53.2
6.7
35.2
30.2
17.0
22
AS2051FG-08
AS2051FG-08
8
15.2
14.8
59.8
8.1
32.6
27.6
18.0
25
AS3001FG-06
AS3001FG-06
6
12.8
19.8
59.0
7.4
38.3
33.3
17.0
36
AS3001FG-08
AS3001FG-08
8
15.2
19.8
64.4
8.2
39.1
34.1
18.0
40
AS3001FG-10
AS3001FG-10
10
18.5
19.8
71.6
9.8
40.6
35.6
21.0
44
AS3001FG-12
AS3001FG-12
12
20.9
19.8
76.0
11.0
41.8
36.8
22.0
48
AS4001FG-10
AS4001FG-10
10
18.5
26.5
77.7
11.3
51.1
43.6
21.0
85
AS4001FG-12
AS4001FG-12
12
20.9
26.5
82.1
11.3
52.1
44.6
22.0
89
AS1001FG-01
AS1001FG-01
1/8
8.4
10.0
38.0
4.5
23.5
20.7
12.7
6
AS1001FG-03
AS1001FG-03
5/32
9.3
10.0
39.2
5.2
24.2
21.4
12.7
7
AS1001FG-05
AS1001FG-05
3/16
11.4
10.0
48.7
6.2
25.2
22.4
16.5
12
AS1001FG-07
AS1001FG-07
1/4
12.0
10.0
40.7
6.2
25.2
22.4
13.7
9
AS2001FG-03
AS2001FG-03
5/32
9.3
11.8
40.7
5.2
32.6
27.6
12.7
12
AS2001FG-05
AS2001FG-05
3/16
11.4
11.8
50.0
6.2
33.6
28.6
16.5
18
AS2001FG-07
AS2001FG-07
1/4
13.2
11.8
52.2
7.1
34.5
29.5
17.0
16
AS2051FG-05
AS2051FG-05
3/16
11.4
14.8
52.2
6.2
34.6
29.6
16.5
24
AS2051FG-07
AS2051FG-07
1/4
13.2
14.8
54.4
7.1
35.5
30.5
17.0
22
AS2051FG-09
AS2051FG-09
5/16
15.2
14.8
59.8
8.1
32.6
27.6
18.0
25
AS3001FG-07
AS3001FG-07
1/4
13.2
19.8
59.0
7.4
38.3
33.3
17.0
36
AS3001FG-09
AS3001FG-09
5/16
15.2
19.8
64.4
8.2
39.1
34.1
18.0
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表