AS 3 1FSM FSC A - Speed Controller With Compact Indicator/Universal Type
SMC
bp3_flow_control_equipment
AS-FSM/FSC-A Speed Controller With Compact Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fsm_fsc-a/10-as_3_1fsm_fsc_a.prj},{NB=10-AS2301FSM-01-04A},{GUI=10-AS23*1FS*-*01-04*A},{CONTROL=0},{HEXAGON=},{RANGE=FSM},{THREAD=},{SEAL=},{TYPE=(10-) Clean},{D=4.0},{T=1/8},{R1=9.728},{R2=10.287},{H1=13},{H2=12.7},{D1=8.2},{D11=8.20},{D2=9.6},{D22=9.6},{D3=14.0},{D4=12.6},{L1=13.9},{L11=13.900},{L2=25.1},{L3=17.5},{L33=17.50},{L4=36.0},{L44=35.95},{L5UL=36.6},{L5ULL=36.60},{L5L=35.1},{AUL=33.50},{AL=32.00},{M=13.0},{W1=6.30},{W2=6.35},{W3=13.50},{W4=8.10},{W5=1.60},{W6=7.10},{W7=14.20},{W8=0.80},{W9=10.20},{W10=7.20},{A1=1.65},{A2=0.45},{A3=0.70},{A4=1.35},{A5=9.00},{A6=0.70},{A7=2.80},{A8=4.00},{A9=0.00},{X=7.7},{Y=4.20},{G1=10},{G2=10},{PORT=04}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5UL
[mm]
L5L
[mm]
AUL
[mm]
AL
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
10-AS1301FSM-M5E-23A
10-AS13*1FS*-M5*-23A
10-AS1301FSM-M5E-23A
(10-) Cleam
3.2
M5x0.8
8.0
7.2
9.6
11.0
9.0
11.6
19.4
17.5
33.8
32.2
31.1
29.10
28.00
13.0
6
10-AS1301FSM-M5E-04A
10-AS13*1FS*-M5*-04A
10-AS1301FSM-M5E-04A
(10-) Cleam
4.0
M5x0.8
8.0
8.2
9.6
11.0
9.0
11.5
19.8
17.5
33.8
32.2
31.1
29.10
28.00
13.0
6
10-AS1301FSM-M5E-06A
10-AS13*1FS*-M5*-06A
10-AS1301FSM-M5E-06A
(10-) Cleam
6.0
M5x0.8
8.0
10.4
9.6
11.0
9.0
11.5
20.9
20.4
36.6
32.2
31.1
29.10
28.00
13.0
7
10-AS2301FSM-01-23A
10-AS23*1FS*-*01-23*A
10-AS2301FSM-01-23A
(10-) Cleam
3.2
1/8
13.0
7.2
9.6
14.0
12.6
13.3
24.0
17.5
36.0
36.6
35.1
33.50
32.00
13.0
10
10-AS2301FSM-01-04A
10-AS23*1FS*-*01-04*A
10-AS2301FSM-01-04A
(10-) Cleam
4.0
1/8
13.0
8.2
9.6
14.0
12.6
13.9
25.1
17.5
36.0
36.6
35.1
33.50
32.00
13.0
10
10-AS2301FSM-01-06A
10-AS23*1FS*-*01-06*A
10-AS2301FSM-01-06A
(10-) Cleam
6.0
1/8
13.0
10.4
9.6
14.0
12.6
13.9
26.2
20.4
38.8
36.6
35.1
33.50
32.00
13.0
11
10-AS2301FSM-01-08A
10-AS23*1FS*-*01-08*A
10-AS2301FSM-01-08A
(10-) Cleam
8.0
1/8
13.0
13.2
10.2
14.0
12.6
16.4
30.1
21.5
40.0
36.6
35.1
33.50
32.00
14.2
12
10-AS2301FSM-02-04A
10-AS23*1FS*-*02-04*A
10-AS2301FSM-02-04A
(10-) Cleam
4.0
1/4
17.0
8.2
12.9
15.0
16.6
16.5
29.9
17.5
40.1
43.3
41.8
37.80
36.30
13.0
24
10-AS2301FSM-02-06A
10-AS23*1FS*-*02-06*A
10-AS2301FSM-02-06A
(10-) Cleam
6.0
1/4
17.0
11.2
12.9
15.0
16.6
19.0
33.8
21.4
43.9
43.3
41.8
37.80
36.30
14.2
26
10-AS2301FSM-02-08A
10-AS23*1FS*-*02-08*A
10-AS2301FSM-02-08A
(10-) Cleam
8.0
1/4
17.0
13.2
12.9
15.0
16.6
19.0
34.9
23.4
46.0
43.3
41.8
37.80
36.30
15.6
27
10-AS2301FSM-02-10A
10-AS23*1FS*-*02-10*A
10-AS2301FSM-02-10A
(10-) Cleam
10.0
1/4
17.0
15.9
12.9
15.0
16.6
20.9
38.1
24.7
47.3
43.3
41.8
37.80
36.30
17.0
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表