您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CQ2 Compact Cylinder
SMC
bp2_standard_air_cylinder
Powered by
CAD模型選擇
Accessories
28.09.2023
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
28.09.2023
CQ2W-Z/CDQ2W-Z - Compact Cylinder/Standard: Double Acting Double Rod
28.09.2023
CQ2S-Z/CDQ2S-Z - Compact Cylinder/Standard: Single Acting Spring Return/Ext...
04.04.2022
CQ2-Z_long/CDQ2-Z_long - Long Stroke Type/Double Acting Single Rod
04.04.2022
CQ2K-Z/CDQ2K-Z - Non-rotating Rod/Double Acting Single Rod
04.04.2022
CQ2KW-Z/CDQ2KW-Z - Non-rotating Rod/Double Acting Double Rod
04.04.2022
CQP2/CDQP2 - Axial Piping/Double Acting Single Rod
04.04.2022
CQP2S/CDQP2S - Axial Piping/Single Acting Spring Return/Extend
28.09.2023
CQ2-Z_S/CDQ2-Z_S - Anti-lateral Load Compact Cylinder
04.04.2022
CBQ2/CDBQ2 - Compact End Lock Cylinder
14.12.2022
CQ2-Z_RV/CDQ2-Z_RV - Water-proof/Double Acting Single Rod
04.04.2022
CQP2_RV - Axial Piping/Double Acting Single Rod/Water Resistant
23.03.2022
CQ2Y-Z/CDQ2Y-Z - Smooth Cylinder
23.03.2022
CQ2X/CDQ2X - Low speed Cylinder/Standard: Double Acting Single Rod
04.04.2022
CDQ2M-Z - Compact Cylinder/Standard: Double Acting, Single Rod/ With Stable...
26.09.2023
CQ2_XC8XC9 - Adjustable Stroke Cylinder/Standard Type: Double Acting,Single...
26.09.2023
CQ2K_XC8XC9 - Adjustable Stroke Cylinder/Non-rotating Rod: Double Acting, S...
26.09.2023
CQ2-Z XC10 - Dual Stroke Cylinder/Double Rod Type
26.09.2023
CQ2K-Z XC10 - Dual Stroke Cylinder/Double Rod Type/Non-rotating Rod Type
26.09.2023
CQ2-Z XC11/X636 - Dual Stroke Cylinder/Single Rod Type
28.09.2023
CQ2K-Z XC11 - Dual Stroke Cylinder/Single Rod Type/Non-rotating Rod Type
26.09.2023
CQ2-Z 10/11/21/22 - Compact Cylinder Clean Series
04.04.2022
CQ2-XC92 - Dust resistant series
23.03.2022
10_11-CQ2X - Clean Series Low Speed Cylinder
23.03.2022
25A-CQ2-Z/25A-CDQ2-Z - Compact Cylinder/Standard Type: Double Acting Single...
23.03.2022
25A-CQ2W/25A-CDQ2W - Compact Cylinder/Standard Type: Double Acting Double R...
23.03.2022
25A-CQ2-Z_S/25A-CDQ2-Z_S - Anti-lateral Load Compact Cylinder/Series Compat...
23.03.2022
25A-CBQ2/25A-CDBQ2 - Compact End Lock Cylinder/Series Compatible With Secon...
23.03.2022
25A-CQ2-Z_long/25A-CDQ2-Z_long - Long Stroke Type/Double Acting Single Rod/...
23.03.2022
25A-CQ2-Z/25A-CDQ2-Z - Compact Cylinder: Large Bore Size Double Acting,Sing...
23.03.2022
CQ2-Z/CDQ2-Z-XB24 - Longer Life Cylinder: Double Acting Single Rod
03.08.2022
CQ2_Z_XC4 - High Durability Series/Dust Resistant Cylinder
28.10.2022
CQ2-Z/CDQ2-Z - Compact Cylinder: Large Bore Size Double Acting,Single Rod
14.12.2022
CQ2W-Z/CDQ2W-Z - Compact Cylinder: Large Bore Size Double Acting,Double Rod
14.12.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
SCB - Hexagon Socket Head Cap Screws - Stainless Steel
Misumi
03.06.2021
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
B6_ _ _ZZ, SB6_ _ _ZZ - Deep Groove Ball Bearings - Double Shield Type
Misumi
30.06.2021
WY, WR, WF, WL, WT, WM, WH, WB - Compression Springs
Misumi
30.06.2021
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
HTPA__S3M060, HTPA__S3M100, HTPA__S3M150, HTPB__S3M060, HTPB__S3M100, HTPB_...
Misumi
13.01.2023
HTPA__S5M100, HTPA__S5M150, HTPA__S5M200, HTPA__S5M250, HTPB__S5M100, HTPB_...
Misumi
13.01.2023
SFJW, SSFJW, PSFJW, PSSFJW, RSFJW, RSSFJW, SFUW, SSFUW, PSFUW, PSSFUW, PSFG...
Misumi
27.05.2023
NFS5-2020, NFSB5-2020, HFS5-2020, HFSB5-2020, CAF5-2020, HFSY5-2020, NFSF5-...
Misumi
08.05.2023
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
15.09.2021
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
SSEB, SSEB-MX, SSE2B, SSE2B-MX, RSEB, RSE2B - Miniature Linear Guides Stand...
Misumi
04.04.2024
Show more