DS - Rear double clevis
SMC
bp2_standard_air_cylinder
CP95 ISO Cylinder Double Acting
Mounting Brackets
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp95/mounting_brackets/ds.prj},{NB=DS5050},{IDNR=MIN},{MODEL=DS5050},{BORE=50},{E=65},{B1=21},{B2=45},{B3=4.3},{TG1=46.5},{T=4},{L1=14.0},{L3=54},{I1=5},{I2=6.5},{FL=27},{H=12},{D1=40},{D2=15.0},{D3=9.0},{CN=16},{MR=14.0},{AA=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
E
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
TG1
[mm]
T
[mm]
L1
[mm]
L3
[mm]
I1
[mm]
I2
[mm]
FL
[mm]
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
CN
[mm]
MR
[mm]
ORDER
ⁿ/ₐ
DS5032
32
45
14
34
3.3
32.5
3
11.5
41
5
5.5
22
10
30
10.5
6.6
10
10.0
DS5032
DS5040
40
55
16
40
4.3
38.0
4
12.0
48
5
5.5
25
10
35
11.0
6.6
12
12.0
DS5040
DS5050
50
65
21
45
4.3
46.5
4
14.0
54
5
6.5
27
12
40
15.0
9.0
16
14.0
DS5050
DS5063
63
75
21
51
4.3
56.5
4
14.0
60
5
6.5
32
12
45
15.0
9.0
16
18.0
DS5063
DS5080
80
95
25
65
4.3
72.0
4
16.0
75
5
10.0
36
16
45
18.0
11.0
20
20.0
DS5080
DS5100
100
115
25
75
6.3
89.0
4
16.0
85
5
10.0
41
16
55
18.0
11.0
20
22.0
DS5100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表