CH2 NUT - Rod End Nut
SMC
bp2_standard_air_cylinder
CH Hydraulic Cylinders
CH2 JIS Standard Hydraulic Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ch/ch2/accessories/ch2_nut.prj},{NB=NTH-060_B_CH2},{BORE=50},{ROD=B},{MODEL1=NTH-060},{MODEL2=NTH-050},{B1=32.000},{B2=27.000},{C1=37.000},{C2=31.200},{D1=31.000},{D2=26.000},{H1=14.000},{H2=12.000},{DD1=M24x1.5},{DD2=M20x1.5},{DDA1=24.000},{DDA2=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
MODEL
Model
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
H
[mm]
DD
ⁿ/ₐ
NTH-040
32
NTH-040
22
25.4
21
10
M16x1.5
NTH-050
40
NTH-050
27
31.2
26
12
M20x1.5
NTH-060
50
NTH-060
32
37.0
31
14
M24x1.5
NTH-080
63
NTH-080
41
47.3
40
17
M30x1.5
NTH-100
80
NTH-100
55
63.5
54
20
M39x1.5
NTH-125
100
NTH-125
70
80.8
69
26
M48x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表