I-0 - Single Knuckle Joint
SMC
bp2_standard_air_cylinder
CB End Lock Cylinders
Accessories for CBM2
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cb/accessories_for_cbm2/i-0.prj},{NB=I-020B},{IDNR=},{MODEL=I-020B},{BORE=20},{A=46},{A1=16},{E1=20},{L1=36},{MM=M8},{MMN=8},{MMK=6.65},{ND=9 +0.058/0},{NDD=9},{NX=9 -0.1/-0.2},{NXX=9},{R1=10.0},{U1=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BORE
Applicable bore size
ⁿ/ₐ
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
ⁿ/ₐ
ND
NDH10
ⁿ/ₐ
NX
ⁿ/ₐ
R1
[mm]
U1
[mm]
I-020B
20
46
16
20
36
M8
9 +0.058/0
9 -0.1/-0.2
10.0
14
I-032B
25/32
48
18
20
38
M10 x 1.25
9 +0.058/0
9 -0.1/-0.2
10.0
14
I-040B
40
69
22
24
55
M14 x 1.5
12 +0.070/0
16 -0.1/-0.3
15.5
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表