AN05 40 - Silencer/Miniature Resin Type/Male Thread Type
SMC
bp1_power_valve_silencer
Powered by
CAD模型選擇
{smc/bp1_power_valve_silencer/an05_40.prj},{NB=AN15-02},{MODEL=AN15-02},{THREAD=},{PORT=1/4},{A=32.0},{B=16.0},{D=14},{PORTX=13.157},{LH1=22.5},{LH2=25.99},{LH3=12.90},{LH4=14.50},{LH5=0.50},{LH6=2.5},{DV1=13.0},{DV2=16},{R1=1.0},{R2=13.0},{R3=4.00},{EA=15.0},{CNSMASSEXACT=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
PORT
Port size R/NPT
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
AN05-M5
AN05-M5
M5x0.8
15.0
6.5
0
5.0
0.5
AN10-01
AN10-01
1/8
23.0
11.0
0
10.0
1.0
AN15-02
AN15-02
1/4
32.0
16.0
14
15.0
2.5
AN20-02
AN20-02
1/4
45.0
16.5
14
35.0
4.0
AN30-03
AN30-03
3/8
58.5
20.0
17
60.0
5.5
AN40-04
AN40-04
1/2
68.0
24.0
21
90.0
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表