25 - Silencer / Metal Case Style
SMC
bp1_power_valve_silencer
Powered by
CAD模型選擇
{smc/bp1_power_valve_silencer/25.prj},{NB=2506-004},{IDNR=},{MODEL=2506-004},{PORT=1/2},{PN=20.955},{PK=18.63},{A=68.0},{B=30},{D=24},{AREA=50},{WEIGHT=113},{AA=19.7},{AB=12.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PORT
Port size
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
AREA
Effective area
[mm2]
WEIGHT
Weight
[g]
2504-002
1/4
62.0
30
24
33.9
111
2505-003
3/8
64.0
30
24
45.9
106
2506-004
1/2
68.0
30
24
50
113
2507-006
3/4
88.5
48
35
105.6
310
2508-010
1
97.5
60
41
129.6
514
2510-002
1/4
54.0
22
19
17.2
57
2511-003
3/8
56.0
22
19
17.2
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AN - Silencer BC Sintered Body
SMC
23.12.2021
AN05_40 - Silencer/Miniature Resin Type/Male Thread Type
SMC
28.09.2023
AN 03 - Silencer Compact style
SMC
23.12.2021
ANA1 - 40dB(A): High Noise Reduction Silencer
SMC
21.12.2021
VK3120 - 5 Port Direct Operated Poppet Solenoid Valve / Body Ported
SMC
28.09.2023
VFN3000....-X4 - 5/2 Port Electro Operated Valve
SMC
10.12.2021
ASV - Speed Exhaust Controller
SMC
28.09.2023
AS1000-5000 - Speed Controller Standard In-line Style
SMC
28.09.2023
AS1001F-4001F - Speed Controller with One-touch Fitting In-line type
SMC
26.09.2023
AS_2_1FG - Stainless Speed Controller with One-touch Fitting Elbow Style
SMC
26.09.2023
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
19.10.2021
AKB - Bushing Type Check Valve
SMC
28.09.2023
AS_2_1F-D (Elbow) - Speed Controller Adjustable by Flat Head Screwdriver wi...
SMC
28.09.2023
ZSM1 - Vacuum Switch Diaphragm Style
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表