CS Springs - Crest-to-Crest Springs with Shims
Smalley
WAVE SPRINGS
Powered by
CAD模型選擇
{smalley/wave_springs/cresttocrest_csspring.prj},{NB=CS100-M8-H=0.452},{PARTID=6388},{PARTNBR=CS100-M8},{SPRINGTYPE=Crest-to-Crest® Springs},{BORE=1.000},{MAT=},{SHAFT=0.730},{LOAD=18},{MAXOD=0.975},{WORKHEIGHT=0.452},{FREEHEIGHT=1.250},{HEIGHT=0.452},{NBROFWAVES=3.5},{NBROFTURNS=15},{WIRETHICKNESS=0.012},{SLDHEIGHT=0.204},{WIRERADIALWALL=0.094},{SPRINGRATE=23},{NBROFSHIMS=2},{BOREPILOT=Operate},{UNITS=standard},{GROUPSORTORDER=40},{ROW=149},{ASSRATING=Medium},{NE=Crest-to-Crest® Square-Shim Ends}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
SPRINGTYPE
Type of Spring
ⁿ/ₐ
BORE
Operates in Bore Diameter
[Inch]
SHAFT
Clears Shaft Diameter
[Inch]
LOAD
Load
[lbs]
MAXOD
Max OD
[Inch]
WORKHEIGHT
Work Height
[Inch]
FREEHEIGHT
Free Height Ref.
[Inch]
NBROFWAVES
Number of Waves
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
WIRETHICKNESS
Wire Thickness
[Inch]
SLDHEIGHT
Solid Height
[Inch]
WIRERADIALWALL
Radial Wall
[Inch]
SPRINGRATE
Spring Rate Ref.
[lbs/in]
NBROFSHIMS
Number of Shims
ⁿ/ₐ
CS031-L1
CS031-L1
Crest-to-Crest® Springs
0.312
0.200
3
0.312
0.070
0.114
2.5
3
0.008
0.040
0.032
68
2
CS031-L2
CS031-L2
Crest-to-Crest® Springs
0.312
0.200
3
0.312
0.096
0.152
2.5
4
0.008
0.048
0.032
54
2
CS031-L3
CS031-L3
Crest-to-Crest® Springs
0.312
0.200
3
0.312
0.118
0.190
2.5
5
0.008
0.056
0.032
42
2
CS031-L4
CS031-L4
Crest-to-Crest® Springs
0.312
0.200
3
0.312
0.145
0.228
2.5
6
0.008
0.064
0.032
36
2
CS031-L5
CS031-L5
Crest-to-Crest® Springs
0.312
0.200
3
0.312
0.165
0.266
2.5
7
0.008
0.072
0.032
30
2
CS031-L6
CS031-L6
Crest-to-Crest® Springs
0.312
0.200
3
0.312
0.195
0.304
2.5
8
0.008
0.080
0.032
28
2
CS031-L7
CS031-L7
Crest-to-Crest® Springs
0.312
0.200
3
0.312
0.215
0.342
2.5
9
0.008
0.088
0.032
24
2
CS031-L8
CS031-L8
Crest-to-Crest® Springs
0.312
0.200
3
0.312
0.262
0.418
2.5
11
0.008
0.104
0.032
19
2
CS031-L9
CS031-L9
Crest-to-Crest® Springs
0.312
0.200
3
0.312
0.309
0.494
2.5
13
0.008
0.120
0.032
16
2
CS031-M1
CS031-M1
Crest-to-Crest® Springs
0.312
0.200
6
0.312
0.072
0.114
2.5
3
0.010
0.050
0.032
143
2
CS031-M2
CS031-M2
Crest-to-Crest® Springs
0.312
0.200
6
0.312
0.096
0.152
2.5
4
0.010
0.060
0.032
107
2
CS031-M3
CS031-M3
Crest-to-Crest® Springs
0.312
0.200
6
0.312
0.123
0.190
2.5
5
0.010
0.070
0.032
90
2
CS031-M4
CS031-M4
Crest-to-Crest® Springs
0.312
0.200
6
0.312
0.144
0.228
2.5
6
0.010
0.080
0.032
71
2
CS031-M5
CS031-M5
Crest-to-Crest® Springs
0.312
0.200
6
0.312
0.176
0.266
2.5
7
0.010
0.090
0.032
67
2
CS031-M6
CS031-M6
Crest-to-Crest® Springs
0.312
0.200
6
0.312
0.197
0.304
2.5
8
0.010
0.100
0.032
56
2
CS031-M7
CS031-M7
Crest-to-Crest® Springs
0.312
0.200
6
0.312
0.227
0.342
2.5
9
0.010
0.110
0.032
52
2
CS031-M8
CS031-M8
Crest-to-Crest® Springs
0.312
0.200
6
0.312
0.278
0.418
2.5
11
0.010
0.130
0.032
43
2
CS031-M9
CS031-M9
Crest-to-Crest® Springs
0.312
0.200
6
0.312
0.336
0.494
2.5
13
0.010
0.150
0.032
38
2
CS037-L1
CS037-L1
Crest-to-Crest® Springs
0.375
0.250
4
0.367
0.062
0.150
2.5
3
0.008
0.040
0.032
45
2
CS037-L2
CS037-L2
Crest-to-Crest® Springs
0.375
0.250
4
0.367
0.098
0.200
2.5
4
0.008
0.048
0.032
39
2
CS037-L3
CS037-L3
Crest-to-Crest® Springs
0.375
0.250
4
0.367
0.108
0.250
2.5
5
0.008
0.056
0.032
28
2
CS037-L4
CS037-L4
Crest-to-Crest® Springs
0.375
0.250
4
0.367
0.135
0.300
2.5
6
0.008
0.064
0.032
24
2
CS037-L5
CS037-L5
Crest-to-Crest® Springs
0.375
0.250
4
0.367
0.150
0.350
2.5
7
0.008
0.072
0.032
20
2
CS037-L6
CS037-L6
Crest-to-Crest® Springs
0.375
0.250
4
0.367
0.184
0.400
2.5
8
0.008
0.080
0.032
19
2
CS037-L7
CS037-L7
Crest-to-Crest® Springs
0.375
0.250
4
0.367
0.195
0.450
2.5
9
0.008
0.088
0.032
16
2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Multiple rotary joint
Metalwork
21.07.2022
TA Series : NFPA Aluminum Cylinders
Bimba Products
23.04.2024
CMS Springs - Crest-to-Crest Springs with Shims, Metric
Smalley
29.02.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
CB - Hexagon Socket Head Cap Screws
Misumi
30.06.2021
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
SSR Springs - Gap Type Springs
Smalley
29.02.2024
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
SSR Springs Overlap - Overlap Type Springs
Smalley
29.02.2024
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
Leader Pins - Hardened And Precision Ground
D-M-E
24.05.2024
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - Nuts
Misumi
30.06.2021
FM Series
Bimba Products
24.04.2024
Shaft ring DIN 7993 type A - Gutekunst Federn
Gutekunst Federn
29.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表