EH Rings - Spiral Retaining Rings - Metric
Smalley
SPIRAL RETAINING RINGS
Powered by
CAD模型選擇
{smalley/spiral_rings/sm_eh.prj},{NB=EH-64},{PARTID=9101},{PARTNBR=EH-64},{RINGTYPE=Internal},{DS=2h},{RS=72730},{GY=34290},{NBROFTURNS=2},{AD=64.000},{MAT=},{GD=66.190},{GDT=(+/-.15)},{GW=1.420},{GWT=(+.10/-.00)},{RD=66.770},{DT=(+.63/-.00)},{RT=1.250},{TT=(+/-.08)},{RRW=3.810},{RRWT=(+.03/-.18)},{CRIMP=Yes},{UNITS=metric},{GSO=20},{NE=Spiral Retaining Rings - Metric Series}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
Type of Ring
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Application Diameter
[mm]
GD
Groove Diameter
[mm]
GDT
Groove Diameter Tolerance
[mm]
GW
Groove Width Min.
[mm]
GWT
Groove Width Tolerance
[mm]
RD
Ring Diameter
[mm]
DT
Diameter Tolerance
[mm]
RT
Ring Thickness
[mm]
TT
Thickness Tolerance
[mm]
RRW
Ring Radial Wall
[mm]
RRWT
Ring Radial Wall Tolerance
[mm]
EH-6
EH-6
Internal
2
6.000
6.300
(+/-.05)
0.510
(+.08/-.00)
6.350
(+.25/.00)
0.380
(+/-.05)
0.510
(+.08/-.13)
EH-7
EH-7
Internal
2
7.000
7.320
(+/-.05)
0.510
(+.08/-.00)
7.370
(+.25/.00)
0.380
(+/-.05)
0.510
(+.08/-.13)
EH-8
EH-8
Internal
2
8.000
8.430
(+/-.05)
0.510
(+.08/-.00)
8.510
(+.25/.00)
0.380
(+/-.05)
0.640
(+.08/-.13)
EH-9
EH-9
Internal
2
9.000
9.500
(+/-.05)
0.740
(+.08/-.00)
9.600
(+.25/.00)
0.640
(+/-.05)
0.760
(+.08/-.13)
EH-10
EH-10
Internal
2
10.000
10.520
(+/-.05)
0.740
(+.08/-.00)
10.620
(+.25/.00)
0.640
(+/-.05)
0.760
(+.08/-.13)
EH-11
EH-11
Internal
2
11.000
11.710
(+/-.05)
0.740
(+.08/-.00)
11.790
(+.30/-.00)
0.640
(+/-.05)
0.890
(+.08/-.13)
EH-12
EH-12
Internal
2
12.000
12.700
(+/-.05)
0.700
(+.08/-.00)
12.890
(+.35/-.00)
0.600
(+/-.05)
1.140
(+.08/-.12)
EH-13
EH-13
Internal
2
13.000
13.750
(+/-.05)
1.000
(+.08/-.00)
13.950
(+.35/-.00)
0.890
(+/-.05)
1.140
(+.08/-.12)
EH-14
EH-14
Internal
2
14.000
14.850
(+/-.05)
1.000
(+.08/-.00)
15.070
(+.35/-.00)
0.890
(+/-.05)
1.400
(+.07/-.13)
EH-15
EH-15
Internal
2
15.000
15.900
(+/-.05)
1.000
(+.08/-.00)
16.140
(+.35/-.00)
0.890
(+/-.05)
1.400
(+.07/-.13)
EH-16
EH-16
Internal
2
16.000
16.950
(+/-.05)
1.000
(+.08/-.00)
17.150
(+.35/-.00)
0.890
(+/-.05)
1.400
(+.07/-.13)
EH-17
EH-17
Internal
2
17.000
18.050
(+/-.05)
1.000
(+.08/-.00)
18.320
(+.35/-.00)
0.890
(+/-.05)
1.650
(+.08/-.13)
EH-18
EH-18
Internal
2
18.000
19.100
(+/-.05)
1.000
(+.08/-.00)
19.390
(+.35/-.00)
0.890
(+/-.05)
1.650
(+.08/-.13)
EH-19
EH-19
Internal
2
19.000
20.170
(+/-.075)
1.000
(+.08/-.00)
20.480
(+.35/-.00)
0.890
(+/-.05)
1.650
(+.08/-.13)
EH-20
EH-20
Internal
2
20.000
21.220
(+/-.075)
1.000
(+.08/-.00)
21.510
(+.35/-.00)
0.890
(+/-.05)
1.910
(+.07/-.13)
EH-21
EH-21
Internal
2
21.000
22.270
(+/-.075)
1.000
(+.08/-.00)
22.560
(+.35/-.00)
0.890
(+/-.05)
1.910
(+.07/-.13)
EH-22
EH-22
Internal
2
22.000
23.370
(+/-.075)
1.200
(+.08/-.00)
23.650
(+.35/-.00)
1.070
(+/-.05)
1.910
(+.07/-.13)
EH-23
EH-23
Internal
2
23.000
24.420
(+/-.075)
1.200
(+.08/-.00)
24.690
(+.35/-.00)
1.070
(+/-.05)
2.160
(+.08/-.13)
EH-24
EH-24
Internal
2
24.000
25.470
(+/-.075)
1.200
(+.08/-.00)
25.730
(+.35/-.00)
1.070
(+/-.05)
2.160
(+.08/-.13)
EH-25
EH-25
Internal
2
25.000
26.670
(+/-.075)
1.200
(+.08/-.00)
27.030
(+.35/-.00)
1.070
(+/-.05)
2.160
(+.08/-.13)
EH-26
EH-26
Internal
2
26.000
27.770
(+/-.075)
1.200
(+.08/-.00)
28.070
(+.35/-.00)
1.070
(+/-.05)
2.160
(+.08/-.13)
EH-27
EH-27
Internal
2
27.000
28.870
(+/-.075)
1.400
(+.10/-.00)
29.110
(+.35/-.00)
1.270
(+/-.05)
2.640
(+.05/-.15)
EH-28
EH-28
Internal
2
28.000
29.870
(+/-.075)
1.400
(+.10/-.00)
30.100
(+.35/-.00)
1.270
(+/-.05)
2.640
(+.05/-.15)
EH-29
EH-29
Internal
2
29.000
30.950
(+/-.10)
1.400
(+.10/-.00)
31.210
(+.35/-.00)
1.270
(+/-.05)
2.640
(+.05/-.15)
EH-30
EH-30
Internal
2
30.000
32.000
(+/-.10)
1.400
(+.10/-.00)
32.280
(+.35/-.00)
1.270
(+/-.05)
2.640
(+.05/-.15)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ES Rings - Spiral Retaining Rings - Metric
Smalley
11.03.2024
VSM Rings - Spiral Retaining Rings, Light Duty - Metric
Smalley
11.03.2024
VHM Rings - Spiral Retaining Rings, Light Duty - Metric
Smalley
11.03.2024
DNH Rings - Spiral Retaining Rings, DIN
Smalley
11.03.2024
TA Series : NFPA Aluminum Cylinders
Bimba Products
23.04.2024
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
DNS Rings - Spiral Retaining Rings, DIN
Smalley
11.03.2024
CS Springs - Crest-to-Crest Springs with Shims
Smalley
29.02.2024
CMS Springs - Crest-to-Crest Springs with Shims, Metric
Smalley
29.02.2024
C Springs - Crest-to-Crest Springs, Miniature
Smalley
29.02.2024
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
WSM Rings - Spiral Retaining Rings, Heavy Duty
Smalley
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表