DNS Rings - Spiral Retaining Rings, DIN
Smalley
SPIRAL RETAINING RINGS
Powered by
CAD模型選擇
{smalley/spiral_rings/sm_dns.prj},{NB=DNS-82},{PARTID=9008},{PARTNBR=DNS-82},{RINGTYPE=External},{DS=2s},{GY=69936},{RS=171222},{NBROFTURNS=2.000},{AD=82.000},{MAT=},{GD=78.500},{GDT=(+.00/-.30)},{GW=2.650},{GWT=(+.14/-.00)},{RD=77.810},{DT=(+.00/-.76)},{RT=2.410},{TT=(+/-.08)},{RRW=6.050},{RRWT=(+/-.13)},{CRIMP=Yes},{UNITS=metric},{GSO=10.000},{NE=Spiral Retaining Rings - DIN Series}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
Type of Ring
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Application Diameter
[mm]
GD
Groove Diameter
[mm]
GDT
Groove Diameter Tolerance
[mm]
GW
Groove Width Min.
[mm]
GWT
Groove Width Tolerance
[mm]
RD
Ring Diameter
[mm]
DT
Diameter Tolerance
[mm]
RT
Ring Thickness
[mm]
TT
Thickness Tolerance
[mm]
RRW
Ring Radial Wall
[mm]
RRWT
Ring Radial Wall Tolerance
[mm]
DNS-13
DNS-13
External
2.000
13.000
12.400
(+.00/-.11)
1.100
(+.14/-.00)
12.270
(+.00/-.33)
0.990
(+/-.05)
1.400
(+/-.10)
DNS-14
DNS-14
External
2.000
14.000
13.400
(+.00/-.11)
1.100
(+.14/-.00)
13.260
(+.00/-.33)
0.990
(+/-.05)
1.400
(+/-.10)
DNS-15
DNS-15
External
2.000
15.000
14.300
(+.00/-.11)
1.100
(+.14/-.00)
14.150
(+.00/-.33)
0.990
(+/-.05)
1.400
(+/-.10)
DNS-16
DNS-16
External
2.000
16.000
15.200
(+.00/-.11)
1.100
(+.14/-.00)
15.040
(+.00/-.33)
0.990
(+/-.05)
1.650
(+/-.10)
DNS-17
DNS-17
External
2.000
17.000
16.200
(+.00/-.11)
1.100
(+.14/-.00)
16.040
(+.00/-.33)
0.990
(+/-.05)
1.650
(+/-.10)
DNS-18
DNS-18
External
2.000
18.000
17.000
(+.00/-.11)
1.300
(+.14/-.00)
16.830
(+.00/-.33)
1.140
(+/-.05)
1.910
(+/-.10)
DNS-19
DNS-19
External
2.000
19.000
18.000
(+.00/-.11)
1.300
(+.14/-.00)
17.830
(+.00/-.33)
1.140
(+/-.05)
1.910
(+/-.10)
DNS-20
DNS-20
External
2.000
20.000
19.000
(+.00/-.13)
1.300
(+.14/-.00)
18.820
(+.00/-.33)
1.140
(+/-.05)
1.910
(+/-.10)
DNS-21
DNS-21
External
2.000
21.000
20.000
(+.00/-.13)
1.300
(+.14/-.00)
19.790
(+.00/-.33)
1.140
(+/-.05)
1.910
(+/-.10)
DNS-22
DNS-22
External
2.000
22.000
21.000
(+.00/-.13)
1.300
(+.14/-.00)
20.780
(+.00/-.33)
1.140
(+/-.05)
1.910
(+/-.10)
DNS-23
DNS-23
External
2.000
23.000
22.000
(+.00/-.13)
1.300
(+.14/-.00)
21.770
(+.00/-.33)
1.140
(+/-.05)
1.910
(+/-.10)
DNS-24
DNS-24
External
2.000
24.000
22.900
(+.00/-.21)
1.300
(+.14/-.00)
22.660
(+.00/-.33)
1.140
(+/-.05)
2.180
(+/-.10)
DNS-25
DNS-25
External
2.000
25.000
23.900
(+.00/-.21)
1.300
(+.14/-.00)
23.650
(+.00/-.33)
1.140
(+/-.05)
2.180
(+/-.10)
DNS-26
DNS-26
External
2.000
26.000
24.900
(+.00/-.21)
1.300
(+.14/-.00)
24.640
(+.00/-.33)
1.140
(+/-.05)
2.180
(+/-.10)
DNS-27
DNS-27
External
2.000
27.000
25.600
(+.00/-.21)
1.300
(+.14/-.00)
25.340
(+.00/-.33)
1.140
(+/-.05)
2.180
(+/-.10)
DNS-28
DNS-28
External
2.000
28.000
26.600
(+.00/-.21)
1.600
(+.14/-.00)
26.340
(+.00/-.38)
1.440
(+/-.05)
2.390
(+/-.10)
DNS-29
DNS-29
External
2.000
29.000
27.600
(+.00/-.21)
1.600
(+.14/-.00)
27.330
(+.00/-.38)
1.440
(+/-.05)
2.390
(+/-.10)
DNS-30
DNS-30
External
2.000
30.000
28.600
(+.00/-.21)
1.600
(+.14/-.00)
28.320
(+.00/-.38)
1.440
(+/-.05)
2.390
(+/-.10)
DNS-32
DNS-32
External
2.000
32.000
30.300
(+.00/-.25)
1.600
(+.14/-.00)
30.000
(+.00/-.38)
1.440
(+/-.05)
3.250
(+/-.10)
DNS-33
DNS-33
External
2.000
33.000
31.300
(+.00/-.25)
1.600
(+.14/-.00)
30.990
(+.00/-.38)
1.440
(+/-.05)
3.250
(+/-.10)
DNS-34
DNS-34
External
2.000
34.000
32.300
(+.00/-.25)
1.600
(+.14/-.00)
31.980
(+.00/-.38)
1.440
(+/-.05)
3.250
(+/-.10)
DNS-35
DNS-35
External
2.000
35.000
33.000
(+.00/-.25)
1.600
(+.14/-.00)
32.660
(+.00/-.38)
1.440
(+/-.05)
3.250
(+/-.10)
DNS-36
DNS-36
External
2.000
36.000
34.000
(+.00/-.25)
1.850
(+.14/-.00)
33.650
(+.00/-.38)
1.690
(+/-.05)
4.010
(+/-.10)
DNS-38
DNS-38
External
2.000
38.000
36.000
(+.00/-.25)
1.850
(+.14/-.00)
35.640
(+.00/-.38)
1.690
(+/-.05)
4.010
(+/-.10)
DNS-40
DNS-40
External
2.000
40.000
37.500
(+.00/-.25)
1.850
(+.14/-.00)
37.110
(+.00/-.51)
1.690
(+/-.05)
4.010
(+/-.10)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表