目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Insulating body for extension unit - SitaStandard
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sitastandard_dammkorper_aufstockelement.prj},{NB=Sita 109006 (300)},{PREVIEW=sitastandard_dammkorper_aufstockelement.png},{ARTNR=109006},{LOGLEVEL=300},{DESC=SitaStandard Dämmkörper für Aufstockelement 60 mm, aus Polyurethan},{L=60},{K=SitaStandard},{A=60},{RD=50},{DFK=200},{MAT=Polyurethan},{BK=Euroklasse E / B2 normal entflammbar},{WLF=0.025},{INFO=Link},{ARTNR1=109006}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
L
Model
[mm]
K
Compatibility
ⁿ/ₐ
A
Height
[mm]
RD
Gross desity
[kg/m³]
DFK
Compressive strength
[kPa]
MAT
Material
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
WLF
Heat conductivity
[W/(m*K)]
SitaStandard 109006
109006
SitaStandard insulation b...
60
SitaStandard
60
50
200
Polyurethane
Euroclass E / B2 normal f...
0.025
SitaStandard 109005
109005
SitaStandard insulation b...
100
SitaStandard
100
50
200
Polyurethane
Euroclass E / B2 normal f...
0.025
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表