目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Cladding cover plate - SitaTurbo
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sita_turbo_fassaden_abdeckplatte.prj},{NB=Sita E189024 (300)},{PREVIEW=sita_turbo_fassaden_abdeckplatte.png},{ARTNR=E189024},{LOGLEVEL=300},{DESC=SitaTurbo Fassaden-Abdeckplatte},{ANS=220 x 180},{AM=122 x 63},{L2=122},{B2=63},{K=SitaTurbo},{MAT=Edelstahl rostfrei},{WN=1.4301},{F=Silber},{OF=Gebürstet},{L=220},{B=180},{T=1.5},{BK=Euroklasse A1 / A1 nicht brennbar},{INFO=Link},{ARTNR1=E189024},{R=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
ANS
Connection
[mm]
AM
Recess dimension
[mm]
K
Compatibility
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WN
Material number
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
T
Thickness
[mm]
BK
Material class
ⁿ/ₐ
SitaTurbo Cladding cover ...
E189024
SitaTurbo Cladding cover ...
220 x 180
122 x 63
SitaTurbo
Rust-proof stainless stee...
1.4301
Silver
Brushed
220
180
1.5
Euroclass A1 /A1 non-flam...
SitaTurbo Cladding cover ...
E189044
SitaTurbo Cladding cover ...
220 x 180
133 x 74
SitaTurbo
Rust-proof stainless stee...
1.4301
Silver
Brushed
220
180
1.5
Euroclass A1 /A1 non-flam...
SitaTurbo Cladding cover ...
E189021
SitaTurbo Cladding cover ...
250 x 250
122 x 63
SitaTurbo
Rust-proof stainless stee...
1.4301
Silver
Brushed
250
250
1.5
Euroclass A1 /A1 non-flam...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Vapour barrier plate - SitaTurbo
Sita
26.03.2024
Insulating body Polyurethane - SitaTurbo
Sita
26.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表