U Bolt RUB 3570 A HCP - U Bolt RUB 3570 A HCP
Sikla
Simotec
Pipe clamps and assembly components
Powered by
CAD模型選擇
{sikla/simotec/rohrschellen_und_baugruppenkomponenten/rsb_3570a_asmtab.prj},{NB=162249 (LODLEVEL=400)},{TYP=114.3},{DN= 4\"},{LODLEVEL=400},{B=136},{L1=155},{L2=60},{GEW=M 16},{AUSF=Framo 80 / Feuerverzinkt},{NDR=16.000},{KDR=13.546},{KDR1=13.835},{G=0,633},{VERP=25},{ARTNR=162249},{F=20.400},{F1=40.200},{SW=24.000},{VM=14.800},{VP=1.600},{TYPX=DN 4},{D1=17.000},{DX=30.000},{PPATH=rsb_3570a_asmsbl.prj},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYP
Typ
ⁿ/ₐ
DN
ⁿ/ₐ
B
Width
[mm]
L1
Length
[mm]
L2
Length
[mm]
GEW
Thread
ⁿ/ₐ
G
Weight
[kg]
VERP
Quantity/ [pack]
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
162179
26.9
3/4"
40
60
40
M 10
0,116
100
162179
999
162188
33.7
1"
48
66
40
M 10
0,123
100
162188
999
162197
42.4
1 1/4"
56
76
50
M 10
0,135
100
162197
999
162203
48.3
1 1/2"
62
82
50
M 10
0,144
100
162203
999
162212
60.3
2"
76
97
50
M 12
0,234
50
162212
999
162221
76.1
2 1/2"
94
113
50
M 12
0,264
25
162221
999
162230
88.9
3"
106
126
50
M 12
0,290
25
162230
999
162249
114.3
4"
136
155
60
M 16
0,633
25
162249
999
162258
139.7
5"
164
175
60
M 16
0,707
10
162258
999
162267
168.3
6"
192
201
60
M 16
0,800
10
162267
999
162276
193.7
218
233
60
M 16
0,900
10
162276
999
162285
219.1
8"
248
263
70
M 20
1,606
10
162285
999
162294
274.0
10"
302
314
70
M 20
1,879
10
162294
999
162300
323.9
12"
352
365
70
M 20
2,150
1
162300
999
162319
355.6
14"
402
411
70
M 24
3,527
1
162319
999
162328
406.4
16"
452
463
70
M 24
3,900
1
162328
999
162337
508.0
18"
554
565
70
M 24
4,630
1
162337
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表