Pipe Loop RSL N Silicone - Pipe Loop RSL N Silicone
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/rls_n_sil_asmtab.prj},{NB=113311 (LODLEVEL=400)},{TYP=60.3},{LODLEVEL=400},{DN=2''},{ANS=M10},{H=98},{G=0.17},{VERP=25},{ARTNR=113311},{X=12},{V=5.000},{PPATH=rsl_n_sil/rsl_n_sil_asmtmpl.prj},{Q123456=E},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYP
Type
ⁿ/ₐ
DN
ⁿ/ₐ
ANS
Connection
ⁿ/ₐ
H
[mm]
G
[Kg]
VERP
Packing [piece]
ⁿ/ₐ
ARTNR
Artikel Nr.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
113307
26.9
3/4''
M8
65
0.06
100
113307
999
113308
33.7
1''
M8
65
0.06
100
113308
999
113309
42.4
1 1/4''
M8
70
0.08
50
113309
999
113310
48.3
1 1/2''
M8
79
0.09
50
113310
999
113311
60.3
2''
M10
98
0.17
25
113311
999
113312
76.1
2 1/2''
M10
113
0.18
25
113312
999
113313
88.9
3''
M10
142
0.23
25
113313
999
113314
114.3
4''
M12
153
0.27
25
113314
999
113315
139.7
5''
M12
184
0.31
25
113315
999
113316
168.3
6''
M12
184
0.39
25
113316
999
113317
219.1
8''
M16
236
0.65
10
113317
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表