Ratio 3G - Ratio 3G
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/ratio_3g_asmtab.prj},{NB=120573 (LODLEVEL=400)},{TYP=48 - 53},{SB=48 - 53},{LODLEVEL=400},{DN=1 1/2\"},{MAT=25 x 1.5},{IGA=M8 / M10},{B=95},{G=0.11},{VERP=50},{ARTNR=120573},{VERS=2.000},{NDM=6},{D1=0.000},{D2=0.000},{A1=0.000},{A2=0.000},{B1=0.000},{B2=0.000},{L=35.000},{LG=170.000},{R=30.000},{D=12.500},{E=12.000},{F=35.500},{G1=39.500},{H=31.500},{J=0.000},{W=32.000},{W1=0.000},{W2=0.000},{W3=0.000},{PPATH=ratio_3g/ratio3g_asmtpl.prj},{SB1=53,[48:53]},{SBMAX=53}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SB
Clamping range
[mm]
DN
ⁿ/ₐ
MAT
B x s
[mm]
IGA
Internal thread connection
ⁿ/ₐ
B
Width
[mm]
G
Weight
[kg]
VERP
Quantity/ [pack]
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
120519
13 - 16
15 mm
25 x 1.5
M8 / M10
49
0.06
100
120519
120528
17 - 19
3/8"
25 x 1.5
M8 / M10
53
0.06
100
120528
120537
20 - 23
1/2"
25 x 1.5
M8 / M10
56
0.07
100
120537
120546
25 - 30
3/4"
25 x 1.5
M8 / M10
62
0.08
100
120546
120555
31 - 37
1"
25 x 1.5
M8 / M10
68
0.09
100
120555
120564
40 - 45
1 1/4"
25 x 1.5
M8 / M10
77
0.10
50
120564
120573
48 - 53
1 1/2"
25 x 1.5
M8 / M10
95
0.11
50
120573
120582
54 - 59
57
25 x 1.5
M8 / M10
100
0.12
50
120582
120591
60 - 64
2"
25 x 1.5
M8 / M10
106
0.13
50
120591
120616
70 - 76
2 1/2"
30 x 2.5
M8 / M10
138
0.28
25
120616
120625
77 - 83
83
30 x 2.5
M8 / M10
145
0.30
25
120625
120634
83 - 90
3"
30 x 2.5
M8 / M10
149
0.31
25
120634
120652
108 - 114
4"
30 x 2.5
M8 / M10
178
0.37
25
120652
120661
133 - 141
5"
30 x 2.5
M8 / M10
207
0.43
25
120661
120670
159 - 168
6"
30 x 2.5
M8 / M10
228
0.50
25
120670
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表