您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 705 A - FN 562 - blank - Adjusting rings, form A
SFS Group Schweiz AG
8 Stifte, Nieten und Splinten Stahl
distanzhalter_stellringe
DIN 705 A
Steel
Powered by
CAD模型選擇
{sfs_unimarket/stifte_nieten_splinte_stahl/distanzhalter_stellringe/din_705_a/st/din_705_a_bl_fn562.prj},{NB=SFS FN 562 116700 Stellring DIN 705 Stahl blank A16},{ARTNR=116700},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=562},{D1=16.000},{REIHE=1},{B=12.000},{D2=28.000},{D3=M6},{D3N=6.000},{D3K=4.917},{D3KS=4.773},{D4=4.000},{L=8.000},{DP=1.500},{N=1.000},{T=2.000},{S=0.000},{GS=M6x8},{KERBSTIFT=4x28},{KEGELSTIFT=4x25},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D1
Inner diameter
[mm]
B
Width
[mm]
D2
Outer diameter
[mm]
D3
Thread drilling
[mm]
GS
Headless pin
[mm]
SFS FN 562 116714 Stellri...
116714
Stahl
blank
100
562
2.500
4.000
7.000
M2
M2x3
SFS FN 562 149352 Stellri...
149352
Stahl
blank
100
562
3.000
5.000
7.000
M2
M2x3
SFS FN 562 140587 Stellri...
140587
Stahl
blank
100
562
4.000
5.000
8.000
M2.5
M2.5x3
SFS FN 562 149353 Stellri...
149353
Stahl
blank
100
562
5.000
6.000
10.000
M3
M3x4
SFS FN 562 195002 Stellri...
195002
Stahl
blank
100
562
6.000
8.000
12.000
M4
M4x5
SFS FN 562 116691 Stellri...
116691
Stahl
blank
100
562
8.000
8.000
16.000
M4
M4x6
SFS FN 562 116695 Stellri...
116695
Stahl
blank
100
562
10.000
10.000
20.000
M5
M5x8
SFS FN 562 116696 Stellri...
116696
Stahl
blank
100
562
12.000
12.000
22.000
M6
M6x8
SFS FN 562 116697 Stellri...
116697
Stahl
blank
100
562
14.000
12.000
25.000
M6
M6x8
SFS FN 562 116699 Stellri...
116699
Stahl
blank
100
562
15.000
12.000
25.000
M6
M6x8
SFS FN 562 116700 Stellri...
116700
Stahl
blank
100
562
16.000
12.000
28.000
M6
M6x8
SFS FN 562 116701 Stellri...
116701
Stahl
blank
100
562
18.000
14.000
32.000
M6
M6x8
SFS FN 562 116702 Stellri...
116702
Stahl
blank
100
562
20.000
14.000
32.000
M6
M6x8
SFS FN 562 116705 Stellri...
116705
Stahl
blank
100
562
22.000
14.000
36.000
M6
M6x10
SFS FN 562 116706 Stellri...
116706
Stahl
blank
50
562
25.000
16.000
40.000
M8
M8x10
SFS FN 562 116710 Stellri...
116710
Stahl
blank
50
562
28.000
16.000
45.000
M8
M8x12
SFS FN 562 116711 Stellri...
116711
Stahl
blank
50
562
30.000
16.000
45.000
M8
M8x10
SFS FN 562 116712 Stellri...
116712
Stahl
blank
50
562
35.000
16.000
56.000
M8
M8x12
SFS FN 562 116713 Stellri...
116713
Stahl
blank
25
562
40.000
18.000
63.000
M10
M10x16
SFS FN 562 149355 Stellri...
149355
Stahl
blank
25
562
45.000
18.000
70.000
M10
M10x16
SFS FN 562 149356 Stellri...
149356
Stahl
blank
25
562
50.000
18.000
80.000
M10
M10x16
SFS FN 562 147405 Stellri...
147405
Stahl
blank
25
562
60.000
20.000
90.000
M10
M10x16
SFS FN 562 147407 Stellri...
147407
Stahl
blank
25
562
70.000
20.000
100.000
M10
M10x20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 705-A-STELLR-RF-IS - Adjusting Rings DIN 705 A, Stainless Steel 1.4305 ...
MÄDLER
26.04.2024
DIN 705-A-STELLR-STBR-IS - Adjusting Rings DIN 705 A, Steel black oxide fin...
MÄDLER
26.04.2024
DIN 705-A-STELLR-STVZ-IS - Adjusting Rings DIN 705 A, Steel zinc-plated, Di...
MÄDLER
26.04.2024
GN 705-NI - ELESA-Positioning ring
Elesa
01.07.2024
DIN 705 A - FN 544 - blank - Adjusting rings, form A
SFS Group Schweiz AG
17.06.2024
DIN 705 A - FN 1544 - verzinkt blau - Adjusting rings, form A
SFS Group Schweiz AG
17.06.2024
DIN 705 A ISO 4029 - Stellringe
Fabory
13.02.2023
DIN 705 A - Stellringe
Fabory
13.02.2023
Set collars DIN 705 form A
MBO Oßwald
08.10.2021
DIN 705 A - FN 679 - rostfrei A1 - Adjusting rings, form A
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表