您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 432 - FN 607 - verzinkt blau - Washers with external tap
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Sicherungsringe und Sicherungsbleche
DIN 432
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/sicherungsringe_sicherungsbleche/din_432/st/din_432_st_a2k_fn607.prj},{NB=SFS FN 607 148882 Scheibe DIN 432 Stahl verzinkt blau 10.5},{ARTNR=148882},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=1000},{SFSNR=607},{D=10.000},{DA=10.500},{DW=26.000},{D1=20.000},{B1=4.500},{H1=4.000},{G=10.000},{R=1.000},{H=1.000},{D2=6.000},{E=9.500},{T=4.000},{S=16.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
D1
Diameter tappet
[mm]
B1
Width tappet
[mm]
H1
Highth of the nib
[mm]
G
Distance
[mm]
R
Form radius
[mm]
H
Height
[mm]
D2
Diameter
[mm]
E
Distance tab
[mm]
T
Depth drilling
[mm]
S
Width accross flats
[mm]
SFS FN 607 148879 Scheibe...
148879
Stahl
verzinkt blau
1000
607
5.000
5.300
17.000
12.000
3.500
2.500
7.000
0.600
0.750
5.000
6.620
3.500
8.000
SFS FN 607 148880 Scheibe...
148880
Stahl
verzinkt blau
1000
607
6.000
6.400
19.000
14.000
3.500
3.000
7.500
0.600
0.750
5.000
7.120
3.500
10.000
SFS FN 607 148881 Scheibe...
148881
Stahl
verzinkt blau
1000
607
8.000
8.400
22.000
16.000
3.500
4.000
8.500
1.000
1.000
5.000
8.000
4.000
13.000
SFS FN 607 148882 Scheibe...
148882
Stahl
verzinkt blau
1000
607
10.000
10.500
26.000
20.000
4.500
4.000
10.000
1.000
1.000
6.000
9.500
4.000
16.000
SFS FN 607 148883 Scheibe...
148883
Stahl
verzinkt blau
500
607
12.000
13.000
30.000
24.000
4.500
4.500
12.000
1.000
1.200
6.000
11.400
5.000
18.000
SFS FN 607 148885 Scheibe...
148885
Stahl
verzinkt blau
500
607
16.000
17.000
36.000
30.000
5.500
4.500
15.000
1.000
1.200
7.000
14.400
5.000
24.000
SFS FN 607 148887 Scheibe...
148887
Stahl
verzinkt blau
200
607
20.000
21.000
42.000
36.000
6.500
4.500
18.000
1.000
1.600
8.000
17.200
5.000
30.000
SFS FN 607 114504 Scheibe...
114504
Stahl
verzinkt blau
100
607
24.000
25.000
50.000
43.000
7.500
6.600
21.000
1.000
1.600
9.000
20.200
7.000
36.000
SFS FN 607 142066 Scheibe...
142066
Stahl
verzinkt blau
50
607
30.000
31.000
63.000
55.000
8.500
9.500
25.000
1.000
1.600
10.000
24.200
9.000
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 471 - FN 542 - rostfrei 1.4122 - Retaining rings for shafts
SFS Group Schweiz AG
17.06.2024
DIN 471 - FN 628 - schwarz - Sicherungsringe fuer Wellen, schwer
SFS Group Schweiz AG
17.06.2024
DIN 471 - FN 8300 - Zinklamellen beschichtet - Retaining rings for shafts
SFS Group Schweiz AG
17.06.2024
DIN 432 - Steel zinc-plated
Böllhoff
26.10.2021
BN 1357 - Tab washers with nose (DIN 432), stainless steel A4
Bossard Catalog
26.01.2023
BN 843 - Tab washers with nose (DIN 432), steel,zinc plated blue
Bossard Catalog
31.10.2023
DIN 471 - FN 540 - schwarz - Retaining rings for shafts
SFS Group Schweiz AG
17.06.2024
DIN 432 - Stainless steel A4
Böllhoff
26.10.2021
V.2CIE - Marine hardware, closing fittings Pins, rivets, circlips, locking ...
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表