DIN 912 (ISO 4762) - FN 92 - rostfrei A4 - Cylinder head screws cap screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 912
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_912/rs/din_912_a4_fn92.prj},{NB=SFS FN 92 117342 Zylinderschraube DIN 912 rostfreier Stahl rostfrei A4 M8x70},{ARTNR=117342},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=50},{SFSNR=92},{GEW=0},{D=8.000},{D3=6.466},{P=1.250},{L=70.000},{BX=28.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{F=1.020},{K=8.000},{R=0.400},{S=6.000},{T=4.000},{V=0.800},{DW=12.330},{W=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
SFS FN 92 143074 Zylinder...
143074
rostfreier Stahl
rostfrei A4
100
92
3.000
2.387
0.500
25.000
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 92 143075 Zylinder...
143075
rostfreier Stahl
rostfrei A4
1000
92
3.000
2.387
0.500
25.000
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 92 306801 Zylinder...
306801
rostfreier Stahl
rostfrei A4
1000
92
3.000
2.387
0.500
30.000
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 92 147554 Zylinder...
147554
rostfreier Stahl
rostfrei A4
100
92
3.000
2.387
0.500
30.000
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 92 150907 Zylinder...
150907
rostfreier Stahl
rostfrei A4
500
92
3.000
2.387
0.500
35.000
18.000
14.500
17.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 92 143076 Zylinder...
143076
rostfreier Stahl
rostfrei A4
500
92
3.000
2.387
0.500
40.000
18.000
19.500
22.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 92 292538 Zylinder...
292538
rostfreier Stahl
rostfrei A4
500
92
3.000
2.387
0.500
45.000
18.000
24.500
27.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 92 152898 Zylinder...
152898
rostfreier Stahl
rostfrei A4
200
92
3.000
2.387
0.500
50.000
18.000
29.500
32.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 92 306808 Zylinder...
306808
rostfreier Stahl
rostfrei A4
500
92
4.000
3.141
0.700
30.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 117269 Zylinder...
117269
rostfreier Stahl
rostfrei A4
100
92
4.000
3.141
0.700
30.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 306809 Zylinder...
306809
rostfreier Stahl
rostfrei A4
200
92
4.000
3.141
0.700
35.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 301966 Zylinder...
301966
rostfreier Stahl
rostfrei A4
100
92
4.000
3.141
0.700
35.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 306810 Zylinder...
306810
rostfreier Stahl
rostfrei A4
200
92
4.000
3.141
0.700
40.000
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 117272 Zylinder...
117272
rostfreier Stahl
rostfrei A4
100
92
4.000
3.141
0.700
40.000
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 143064 Zylinder...
143064
rostfreier Stahl
rostfrei A4
200
92
4.000
3.141
0.700
45.000
20.000
21.500
25.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 143066 Zylinder...
143066
rostfreier Stahl
rostfrei A4
200
92
4.000
3.141
0.700
50.000
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 143065 Zylinder...
143065
rostfreier Stahl
rostfrei A4
100
92
4.000
3.141
0.700
50.000
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 117274 Zylinder...
117274
rostfreier Stahl
rostfrei A4
100
92
4.000
3.141
0.700
60.000
20.000
36.500
40.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 117273 Zylinder...
117273
rostfreier Stahl
rostfrei A4
100
92
4.000
3.141
0.700
60.000
20.000
36.500
40.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 92 306813 Zylinder...
306813
rostfreier Stahl
rostfrei A4
200
92
5.000
4.019
0.800
30.000
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 92 117286 Zylinder...
117286
rostfreier Stahl
rostfrei A4
100
92
5.000
4.019
0.800
30.000
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 92 306814 Zylinder...
306814
rostfreier Stahl
rostfrei A4
200
92
5.000
4.019
0.800
35.000
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 92 117287 Zylinder...
117287
rostfreier Stahl
rostfrei A4
100
92
5.000
4.019
0.800
35.000
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 92 117289 Zylinder...
117289
rostfreier Stahl
rostfrei A4
200
92
5.000
4.019
0.800
40.000
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 92 117288 Zylinder...
117288
rostfreier Stahl
rostfrei A4
100
92
5.000
4.019
0.800
40.000
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 985 (ISO 10511) - FN 176 - rostfrei A2 - Prevailing torque type hexagon...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 156 - rostfrei A4 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 603 - FN 250 - rostfrei A2 - Mushroom head square neck bolts (Cup squar...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 912 (ISO 4762) - FN 2120 - 12.9, Zinklamellen beschichtet - Cylinder he...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 121 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 93 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 116 - 8.8, schwarz - Cylinder head screws cap screw...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 122 - rostfrei A4 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
DIN 912 - Stainless steel A2
Böllhoff
26.10.2021
DIN 912 (ISO 4762) - FN 125 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表