DIN 928 - FN 1962 - blank - Squere weld nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Schweissmuttern
DIN 928
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/schweissmuttern/din_928/st/din_928_bl_1962.prj},{NB=SFS FN 1962 120202 Schweissmutter DIN 928 Stahl blank M6},{ARTNR=120202},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=1000},{SFSNR=1962},{D=6.000},{D1=4.917},{P=1.000},{B=1.200},{D2=7.500},{D3=6.300},{D4=9.100},{E=13.000},{H1=0.800},{H2=0.700},{M=5.000},{S=10.000},{NENN=M6},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
B
Abstand
[mm]
D2
Durchmesser
[mm]
D3
Durchmesser
[mm]
D4
Durchmesser
[mm]
E
Width across corners
[mm]
H1
Abstand
[mm]
H2
Abstand
[mm]
M
Abstand
[mm]
S
Width accross flats
[mm]
NENN
Identification
ⁿ/ₐ
SFS FN 1962 120200 Schwei...
120200
Stahl
blank
1000
1962
5.000
4.134
0.800
1.000
6.000
5.250
8.200
12.000
0.800
0.600
4.200
9.000
M5
SFS FN 1962 120202 Schwei...
120202
Stahl
blank
1000
1962
6.000
4.917
1.000
1.200
7.500
6.300
9.100
13.000
0.800
0.700
5.000
10.000
M6
SFS FN 1962 120203 Schwei...
120203
Stahl
blank
1000
1962
8.000
6.647
1.250
1.500
10.000
8.400
12.800
18.000
1.000
1.100
6.500
14.000
M8
SFS FN 1962 120206 Schwei...
120206
Stahl
blank
500
1962
10.000
8.376
1.500
1.800
12.500
10.500
15.600
22.000
1.200
1.250
8.000
17.000
M10
SFS FN 1962 120208 Schwei...
120208
Stahl
blank
250
1962
12.000
10.106
1.750
2.000
13.500
12.600
17.400
25.000
1.400
1.750
9.500
19.000
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表