FN 3559 - GESIPA Blindnietmuttern flru 6Kt Stahl zn
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3559.prj},{NB=SFS FN 3559 455089 Blindnietmutter flru 6Kt Stahl zn M5 7x12 KL 0.5-3},{IDNR=},{ARTNR=455089},{NAME=M5 7x12 (6424015) KL 0,5-3},{MAT=Stahl},{OBERFLAECHE=Verzinkt blau},{ONR=6424015},{D1=7},{L=12.0},{KL=0.5-3},{G=M5},{NDM=5.000},{D2=10},{BOHR=SW+0.1},{K=1.0},{SW=7},{SCHK=2200},{VERP=500},{PR=22.40},{PR2000=16.80},{CNSAVOID=0},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
SW
Sechskant
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3559 455088 Blindn...
455088
Steel
Verzinkt blau
6424007
6
11.0
0.5-2
M4
9
SW+0.1
0.8
6
500
SFS FN 3559 455089 Blindn...
455089
Steel
Verzinkt blau
6424015
7
12.0
0.5-3
M5
10
SW+0.1
1.0
7
500
SFS FN 3559 455090 Blindn...
455090
Steel
Verzinkt blau
6424023
9
15.5
0.5-3
M6
13
SW+0.1
1.5
9
250
SFS FN 3559 455091 Blindn...
455091
Steel
Verzinkt blau
6424031
11
17.0
0.5-3
M8
16
SW+0.1
1.5
11
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表