FN 3533 - GESIPA Blindniete Spreiz-Alu Flachrundkopf Alu/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
Spezial Blindniet
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/spezial_blindniet/gesipa_fn_3533.prj},{NB=SFS FN 3533 454907 Blindniet Spreiz-Alu Flachrundkopf Alu/Stahl 4x16 KL 7.5-10},{IDNR=},{ARTNR=1433740},{ARTNROLD=454907},{NAME=4x16 (6460054) KL 7,5-10},{MAT=Niet: Aluminium AlMg 3, Dorn: Stahl verzinkt},{ONR=6460054},{D1=4.0},{L=16},{KL=7.5-10},{D2=8.0},{DM=2.10},{K=1.2},{SCHK=1400},{ZK=2000},{VERP=500},{PR=14.00},{PR2000=10.50},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
ARTNROLD
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3533 454900 Blindn...
1455496
454900
Niet: Aluminium AlMg 3, D...
6460232
3.2
10
2.5-5
6.5
1.95
1.0
500
SFS FN 3533 454901 Blindn...
1433748
454901
Niet: Aluminium AlMg 3, D...
6460240
3.2
12
4.5-7
6.5
1.95
1.0
500
SFS FN 3533 454902 Blindn...
1455497
454902
Niet: Aluminium AlMg 3, D...
6460267
3.2
16
6.5-11
6.5
1.95
1.0
500
SFS FN 3533 454903 Blindn...
1455490
454903
Niet: Aluminium AlMg 3, D...
6460003
4.0
8
1-3
8.0
2.10
1.2
500
SFS FN 3533 454904 Blindn...
1455494
454904
Niet: Aluminium AlMg 3, D...
6460216
4.0
10
2.5-5
8.0
2.10
1.2
500
SFS FN 3533 454905 Blindn...
1455491
454905
Niet: Aluminium AlMg 3, D...
6460038
4.0
12
4.5-6.5
8.0
2.10
1.2
500
SFS FN 3533 454906 Blindn...
1455492
454906
Niet: Aluminium AlMg 3, D...
6460046
4.0
14
6-8
8.0
2.10
1.2
500
SFS FN 3533 454907 Blindn...
1433740
454907
Niet: Aluminium AlMg 3, D...
6460054
4.0
16
7.5-10
8.0
2.10
1.2
500
SFS FN 3533 454908 Blindn...
1433741
454908
Niet: Aluminium AlMg 3, D...
6460062
4.0
18
9-12
8.0
2.10
1.2
500
SFS FN 3533 454909 Blindn...
1455493
454909
Niet: Aluminium AlMg 3, D...
6460070
4.0
20
11.5-14
8.0
2.10
1.2
500
SFS FN 3533 454910 Blindn...
1433747
454910
Niet: Aluminium AlMg 3, D...
6460208
4.8
10
2.5-5
9.5
2.70
1.3
500
SFS FN 3533 454911 Blindn...
1433742
454911
Niet: Aluminium AlMg 3, D...
6460127
4.8
12
4.5-7
9.5
2.70
1.3
500
SFS FN 3533 454912 Blindn...
1433743
454912
Niet: Aluminium AlMg 3, D...
6460135
4.8
14
6.5-9
9.5
2.70
1.3
250
SFS FN 3533 454913 Blindn...
1433744
454913
Niet: Aluminium AlMg 3, D...
6460143
4.8
16
8.5-10
9.5
2.70
1.3
250
SFS FN 3533 454914 Blindn...
1433746
454914
Niet: Aluminium AlMg 3, D...
6460186
4.8
18
9.5-12
9.5
2.70
1.3
250
SFS FN 3533 454915 Blindn...
1433745
454915
Niet: Aluminium AlMg 3, D...
6460151
4.8
20
11.5-14
9.5
2.70
1.3
250
SFS FN 3533 454916 Blindn...
1433749
454916
Niet: Aluminium AlMg 3, D...
6460275
4.8
25
13.5-19
9.5
2.70
1.3
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表