FN 9573 Industrieverpackung - GESIPA Bulb-Tite Blindniete Flachrundkopf mit Neopren-Dichtscheibe, Alu/Alu
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
BULB-TITE®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/bulb_tite/gesipa_fn_9573_iv.prj},{NB=SFS FN 9573 540437 Bulb-Tite Blindniet Flachrundkopf mit Neopren-Dichtscheibe, Alu/Alu 5.2x34.9 KL 17.4-22.2},{IDNR=},{ARTNR=540437},{NAME=5,2x34,9 (6600673) KL 17,4-22,2},{MAT=Niet: Aluminium, Dorn: Aluminium},{ONR=6603673},{D1=5.2},{L=34.9},{KL=17.4-22.2},{D2=11.7},{DM=2.9},{K=2.2},{SCHK=2700},{ZK=1950},{VERP=1500},{PR=62.00},{PR2000=},{CNSAVOID=0},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 9573 540431 Bulb-T...
540431
Niet: Aluminium, Dorn: Al...
6603603
5.2
17.5
0.5-4.8
11.7
2.9
2.2
3000
SFS FN 9573 540432 Bulb-T...
540432
Niet: Aluminium, Dorn: Al...
6603611
5.2
19.1
1.6-6.4
11.7
2.9
2.2
3000
SFS FN 9573 540433 Bulb-T...
540433
Niet: Aluminium, Dorn: Al...
6603638
5.2
22.2
4.7-9.5
11.7
2.9
2.2
3000
SFS FN 9573 540434 Bulb-T...
540434
Niet: Aluminium, Dorn: Al...
6603646
5.2
25.4
7.9-12.7
11.7
2.9
2.2
2000
SFS FN 9573 540436 Bulb-T...
540436
Niet: Aluminium, Dorn: Al...
6603662
5.2
31.8
14.3-19.1
11.7
2.9
2.2
2000
SFS FN 9573 540437 Bulb-T...
540437
Niet: Aluminium, Dorn: Al...
6603673
5.2
34.9
17.4-22.2
11.7
2.9
2.2
1500
SFS FN 9573 540438 Bulb-T...
540438
Niet: Aluminium, Dorn: Al...
6603684
5.2
38.1
20.6-25.4
11.7
2.9
2.2
1500
SFS FN 9573 540439 Bulb-T...
540439
Niet: Aluminium, Dorn: Al...
6603695
5.2
41.3
23.8-28.6
11.7
2.9
2.2
1500
SFS FN 9573 540440 Bulb-T...
540440
Niet: Aluminium, Dorn: Al...
6603700
6.3
20.2
1.6-6.4
14.5
3.9
2.8
2000
SFS FN 9573 540441 Bulb-T...
540441
Niet: Aluminium, Dorn: Al...
6603727
6.3
26.5
6.4-12.7
14.5
3.9
2.8
2000
SFS FN 9573 540442 Bulb-T...
540442
Niet: Aluminium, Dorn: Al...
6603735
6.3
29.7
9.5-15.9
14.5
3.9
2.8
1500
SFS FN 9573 455019 Bulb-T...
455019
Niet: Aluminium, Dorn: Al...
6603808
7.7
27.7
1-9.5
15.8
4.5
3.6
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表