SO 37621 - Single banjo with throttle valve
SERTO
PA - unions
Powered by
CAD模型選擇
{serto/10_kunststoff_pa/so_37621.prj},{NB=SO 37621-6-1/4 168.7600.110},{TYPE=SO 37621-6-1/4},{MATNR=168.7600.110},{DK=6.0},{G=G1/4},{GX=13.157},{BAR=10},{M=M10 x 1},{SW1=12},{SW2=19},{SW3=19},{L=27.5},{D=20.0},{H=32.0},{IK=9.0},{ZK1=16.5},{ZK2=12.5},{EK=2.8},{KV=6.0},{KG=4.400},{WERKSTOFF=PA 6.6},{NDM=10.0},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L
[mm]
D
[mm]
H
[mm]
IK
i
[mm]
ZK1
z1
[mm]
ZK2
z2
[mm]
EK
e
[mm]
KV
kv
[l/min]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 37621-6-1/8 168.7600.1...
SO 37621-6-1/8
168.7600.100
6.0
G1/8
10
M10 x 1
12
14
14
27.5
16.0
25.0
7.0
16.5
10.5
2.8
3.0
2.100
PA 6.6
SO 37621-6-1/4 168.7600.1...
SO 37621-6-1/4
168.7600.110
6.0
G1/4
10
M10 x 1
12
19
19
27.5
20.0
32.0
9.0
16.5
12.5
2.8
6.0
4.400
PA 6.6
SO 37621-8-1/8 168.7600.1...
SO 37621-8-1/8
168.7600.160
8.0
G1/8
10
M12 x 1
14
14
14
29.5
16.0
25.5
7.0
16.5
10.5
4.8
3.0
2.800
PA 6.6
SO 37621-8-1/4 168.7600.1...
SO 37621-8-1/4
168.7600.170
8.0
G1/4
10
M12 x 1
14
19
19
29.5
20.0
30.5
9.0
16.5
12.5
4.8
6.0
4.500
PA 6.6
SO 37621-10-1/4 168.7600....
SO 37621-10-1/4
168.7600.270
10.0
G1/4
10
M14 x 1
17
19
19
30.0
20.0
30.5
9.0
16.0
12.5
6.6
6.0
4.600
PA 6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Banjo coupling, restrictor-free version with W - Whitworth tube thread, cyl...
VOSS
11.04.2023
RSN - Single-acting throttle flow control valve for in-line mounting
Duplomatic
11.04.2024
WH-R-KDS EO-3 - High pressure banjo elbow
Parker
31.05.2022
SO 31124 - Male adapter union with edge seal
SERTO
11.03.2024
SO 47624 - Single banjo with throttle valve
SERTO
11.03.2024
SO 12824 - Single banjo
SERTO
11.03.2024
SO 42824 - Single banjo
SERTO
11.03.2024
SO 42824 METR - Single banjo METR
SERTO
30.04.2024
SO 52824 METR - Single banjo METR
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表