SO 33021 - Tee union
SERTO
PA - unions
Powered by
CAD模型選擇
{serto/10_kunststoff_pa/so_33021.prj},{NB=SO 33021-10 168.3000.100},{TYPE=SO 33021-10},{MATNR=168.3000.100},{DK=10},{DK2=10},{DK3=10},{BAR=10},{M=M14 x 1},{SW1=17},{SW2=12},{L=30.0},{ZK=16.0},{EK=6.6},{KG=1.724},{WERKSTOFF=PA 6.6},{NDM=14.0},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 33021-6 168.3000.060
SO 33021-6
168.3000.060
6
10
M10 x 1
12
8
25.0
14.0
2.8
0.804
PA 6.6
SO 33021-8 168.3000.080
SO 33021-8
168.3000.080
8
10
M12 x 1
14
10
27.5
14.5
4.8
1.089
PA 6.6
SO 33021-10 168.3000.100
SO 33021-10
168.3000.100
10
10
M14 x 1
17
12
30.0
16.0
6.6
1.724
PA 6.6
SO 33021-10/7 168.3000.10...
SO 33021-10/7
168.3000.102
10
10
M14 x 1
17
12
30.0
16.0
5.6
1.766
PA 6.6
SO 33021-12 168.3000.120
SO 33021-12
168.3000.120
12
10
M16 x 1
19
13
33.5
16.0
8.0
2.267
PA 6.6
SO 33021-12/9 168.3000.12...
SO 33021-12/9
168.3000.122
12
10
M16 x 1
19
13
33.5
16.0
7.0
2.313
PA 6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 32021 - Elbow union
SERTO
11.03.2024
SO 31300 - Tube stub
SERTO
11.03.2024
SO 31521 - Panel mount union, max. panel thickness 6 mm
SERTO
11.03.2024
SO 30002 - Plug
SERTO
11.03.2024
SO 31021 - Straight union
SERTO
11.03.2024
SO 31121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SO 32421 - Male adaptor elbow union
SERTO
11.03.2024
SO 31600 - Adjustable male adaptor
SERTO
11.03.2024
SO 32421 NPT - Male adaptor elbow union NPT
SERTO
11.03.2024
SO 31121 - Male adaptor union
SERTO
11.03.2024
SO 31124 OR - Male adaptor union with O‑ring seal (NBR)
SERTO
11.03.2024
SO 32621 - Adjustable elbow union
SERTO
11.03.2024
SO 31221 - Female adaptor union
SERTO
11.03.2024
SO 31821 - Adjustable reduction union
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表