SO 31600 - Adjustable male adaptor
SERTO
PA - unions
Powered by
CAD模型選擇
{serto/10_kunststoff_pa/so_31600.prj},{NB=SO 31600-A8-3/8 166.1601.180},{TYPE=SO 31600-A8-3/8},{MATNR=166.1601.180},{AD=8.00},{R=R3/8},{RX=16.662},{BAR=10},{SW=17},{L=33.0},{BK=14.0},{ZK=21.0},{EK=6.0},{E1=6.0},{KG=0.429},{WERKSTOFF=PA 6.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
AD
Ad
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
BK
b
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 31600-A6-1/8 166.1601....
SO 31600-A6-1/8
166.1601.100
6.00
R1/8
10
12
27.0
13.0
19.0
4.0
0.110
PA 6.6
SO 31600-A6-1/4 166.1601....
SO 31600-A6-1/4
166.1601.110
6.00
R1/4
10
14
31.5
13.0
19.5
4.0
0.268
PA 6.6
SO 31600-A6-3/8 166.1601....
SO 31600-A6-3/8
166.1601.120
6.00
R3/8
10
17
32.0
13.0
20.0
4.0
0.410
PA 6.6
SO 31600-A8-1/8 166.1601....
SO 31600-A8-1/8
166.1601.160
8.00
R1/8
10
12
28.0
14.0
20.0
5.0
0.124
PA 6.6
SO 31600-A8-1/4 166.1601....
SO 31600-A8-1/4
166.1601.170
8.00
R1/4
10
14
32.5
14.0
20.5
6.0
0.282
PA 6.6
SO 31600-A8-3/8 166.1601....
SO 31600-A8-3/8
166.1601.180
8.00
R3/8
10
17
33.0
14.0
21.0
6.0
0.429
PA 6.6
SO 31600-A10-1/4 166.1601...
SO 31600-A10-1/4
166.1601.270
10.00
R1/4
10
14
34.0
15.5
22.0
6.7
0.285
PA 6.6
SO 31600-A10-3/8 166.1601...
SO 31600-A10-3/8
166.1601.280
10.00
R3/8
10
17
34.0
15.0
22.0
6.5
0.442
PA 6.6
SO 31600-A10-1/2 166.1601...
SO 31600-A10-1/2
166.1601.285
10.00
R1/2
10
22
39.0
15.0
23.0
8.0
0.760
PA 6.6
SO 31600-A12-1/4 166.1601...
SO 31600-A12-1/4
166.1601.380
12.00
R1/4
10
14
37.5
19.0
25.5
6.7
0.315
PA 6.6
SO 31600-A12-3/8 166.1601...
SO 31600-A12-3/8
166.1601.390
12.00
R3/8
10
17
38.0
19.0
26.0
8.0
0.464
PA 6.6
SO 31600-A12-1/2 166.1601...
SO 31600-A12-1/2
166.1601.400
12.00
R1/2
10
22
43.0
19.0
27.0
8.5
0.798
PA 6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表