SO 31300 - Tube stub
SERTO
PA - unions
Powered by
CAD模型選擇
{serto/10_kunststoff_pa/so_31300.prj},{NB=SO 31300-8-A8 166.1300.080},{TYPE=SO 31300-8-A8},{MATNR=166.1300.080},{DK=8.00},{AD=8.00},{BAR=10},{L=28.0},{D=10.8},{EK=6.0},{KG=0.085},{WERKSTOFF=PA 6.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
AD
Ad
[mm]
BAR
Working pressure (PN)
[bar]
L
[mm]
D
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 31300-6-A6 166.1300.06...
SO 31300-6-A6
166.1300.060
6.00
6.00
10
27.0
8.7
4.0
0.060
PA 6.6
SO 31300-8-A8 166.1300.08...
SO 31300-8-A8
166.1300.080
8.00
8.00
10
28.0
10.8
6.0
0.085
PA 6.6
SO 31300-10-A10 166.1300....
SO 31300-10-A10
166.1300.100
10.00
10.00
10
33.5
12.8
8.0
0.127
PA 6.6
SO 31300-12-A12 166.1300....
SO 31300-12-A12
166.1300.120
12.00
12.00
10
37.5
14.7
10.0
0.171
PA 6.6
SO 31300-12/9-A12/9 166.1...
SO 31300-12/9-A12/9
166.1300.122
12.00
12.00
10
37.0
14.7
9.0
0.233
PA 6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 31521 - Panel mount union, max. panel thickness 6 mm
SERTO
11.03.2024
SO 32621 - Adjustable elbow union
SERTO
11.03.2024
SO 40040 - Male adaptor
SERTO
11.03.2024
SO 33021 - Tee union
SERTO
11.03.2024
SO 31124 OR - Male adaptor union with O‑ring seal (NBR)
SERTO
11.03.2024
I.2TRSM - NP16 Press fittings pipes 304 THIN WELDED TUBES Stainless steel 3...
FG INOX
16.02.2017
SO 33621 - Adjustable tee union
SERTO
11.03.2024
SOL 51304 - Tube stub radial dismantling
SERTO
11.03.2024
SOL 51300 - Tube stub
SERTO
11.03.2024
SO 31021 - Straight union
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表