SO 21300 RED - Tube stub reduced
SERTO
PVDF - unions
Powered by
CAD模型選擇
{serto/09_kunststoff_pvdf/so_21300_red.prj},{NB=SO 21300-10-A8 RED 126.1304.190},{TYPE=SO 21300-10-A8 RED},{MATNR=126.1304.190},{DK=10.00},{AD=8.00},{BAR=10},{L1=35.0},{L2=15.0},{D=12.6},{EK=6.0},{KG=0.194},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
AD
Ad
[mm]
BAR
Working pressure (PN)
[bar]
L1
[mm]
L2
L1
[mm]
D
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 21300-6-A4 RED 126.130...
SO 21300-6-A4 RED
126.1304.110
6.00
4.00
10
29.0
15.0
8.6
2.0
0.083
PVDF
SO 21300-8-A6 RED 126.130...
SO 21300-8-A6 RED
126.1304.140
8.00
6.00
10
30.0
15.0
10.6
4.0
0.125
PVDF
SO 21300-10-A6 RED 126.13...
SO 21300-10-A6 RED
126.1304.175
10.00
6.00
10
35.0
15.0
12.6
4.0
0.177
PVDF
SO 21300-10-A8 RED 126.13...
SO 21300-10-A8 RED
126.1304.190
10.00
8.00
10
35.0
15.0
12.6
6.0
0.194
PVDF
SO 21300-12-A8 RED 126.13...
SO 21300-12-A8 RED
126.1304.225
12.00
8.00
10
39.0
19.0
14.6
6.0
0.239
PVDF
SO 21300-12-A10 RED 126.1...
SO 21300-12-A10 RED
126.1304.240
12.00
10.00
10
39.0
19.0
14.6
8.0
0.260
PVDF
SO 21300-12/9-A10 RED 126...
SO 21300-12/9-A10 RED
126.1304.272
12.00
10.00
10
39.0
19.0
14.6
8.0
0.312
PVDF
SO 21300-16/13-A12 RED 12...
SO 21300-16/13-A12 RED
126.1304.480
16.00
12.00
10
50.0
25.0
19.7
10.0
0.556
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表