SO 21021 - Straight union
SERTO
PVDF - unions
Powered by
CAD模型選擇
{serto/09_kunststoff_pvdf/so_21021.prj},{NB=SO 21021-10 128.1000.100},{TYPE=SO 21021-10},{MATNR=128.1000.100},{DK=10.00},{DK2=10},{BAR=10},{M=M14x1},{NDM=14},{P=1.0},{SW1=17},{SW2=14},{L=45.0},{ZK=17.5},{EK=6.6},{KG=1.550},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 21021-4 128.1000.040
SO 21021-4
128.1000.040
4.00
10
M10x1
12
10
41.0
16.5
2.8
0.718
PVDF
SO 21021-6 128.1000.060
SO 21021-6
128.1000.060
6.00
10
M10x1
12
10
38.5
16.5
2.8
0.730
PVDF
SO 21021-8 128.1000.080
SO 21021-8
128.1000.080
8.00
10
M12x1
14
12
44.0
18.0
4.8
0.976
PVDF
SO 21021-10 128.1000.100
SO 21021-10
128.1000.100
10.00
10
M14x1
17
14
45.0
17.5
6.6
1.550
PVDF
SO 21021-10/7 128.1000.10...
SO 21021-10/7
128.1000.102
10.00
10
M14x1
17
14
45.0
17.5
5.6
1.574
PVDF
SO 21021-12 128.1000.120
SO 21021-12
128.1000.120
12.00
10
M16x1
19
17
53.0
16.0
8.0
2.105
PVDF
SO 21021-12/9 128.1000.12...
SO 21021-12/9
128.1000.122
12.00
10
M16x1
19
17
53.0
16.0
7.0
2.126
PVDF
SO 21021-16/13 128.1000.1...
SO 21021-16/13
128.1000.160
16.00
10
M22x1.5
24
22
69.0
24.0
11.0
4.445
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 21821 - Adjustable reduction union
SERTO
11.03.2024
SO 22021 - Elbow union
SERTO
11.03.2024
SO 21121 - Male adaptor union
SERTO
11.03.2024
SO 23021 - Tee union
SERTO
11.03.2024
SO 21300 RED - Tube stub reduced
SERTO
11.03.2024
SO 21121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SO 21221 - Female adaptor union
SERTO
11.03.2024
SO 22421 - Male adaptor elbow union
SERTO
11.03.2024
SO 22421 NPT - Male adaptor elbow union NPT
SERTO
11.03.2024
SO CV 23A21 - Taper seat non-return valve
SERTO
30.04.2024
SO 21521 - Panel mount union, max. panel thickness 6 mm
SERTO
30.04.2024
SO 21124 OR - Male adapter union with O‑ring seal (FKM)
SERTO
11.03.2024
SO 20002 - Plug
SERTO
11.03.2024
SO 21624 METR - Adjustable male adaptor with O‑ring seal (FKM)
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表