SO 20503 - Hose nozzle
SERTO
PVDF - unions
Powered by
CAD模型選擇
{serto/09_kunststoff_pvdf/so_20503.prj},{NB=SO 20503-A8-8 126.0500.080},{TYPE=SO 20503-A8-8},{MATNR=126.0500.080},{AD=8.0},{DK1=8.0},{BAR=10},{L=31.0},{D=9.5},{BK=17.0},{EK1=6.0},{EK2=6.0},{KG=0.140},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
AD
Ad
[mm]
DK1
d1
[mm]
BAR
Working pressure (PN)
[bar]
L
[mm]
D
[mm]
BK
b
[mm]
EK1
e1
[mm]
EK2
e2
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 20503-A6-4 126.0500.04...
SO 20503-A6-4
126.0500.045
6.0
4.0
10
24.0
5.0
11.0
3.0
4.0
0.050
PVDF
SO 20503-A6-6 126.0500.06...
SO 20503-A6-6
126.0500.060
6.0
6.0
10
30.0
7.5
17.0
4.0
4.0
0.100
PVDF
SO 20503-A8-6 126.0500.06...
SO 20503-A8-6
126.0500.063
8.0
6.0
10
31.5
7.5
17.0
4.0
6.0
0.130
PVDF
SO 20503-A8-8 126.0500.08...
SO 20503-A8-8
126.0500.080
8.0
8.0
10
31.0
9.5
17.0
6.0
6.0
0.140
PVDF
SO 20503-A10-8 126.0500.0...
SO 20503-A10-8
126.0500.083
10.0
8.0
10
32.0
9.5
17.0
6.0
8.0
0.170
PVDF
SO 20503-A10-10 126.0500....
SO 20503-A10-10
126.0500.100
10.0
10.0
10
34.5
11.5
19.5
7.0
8.0
0.250
PVDF
SO 20503-A12-10 126.0500....
SO 20503-A12-10
126.0500.103
12.0
10.0
10
38.5
11.5
19.5
7.0
10.0
0.290
PVDF
SO 20503-A12-12 126.0500....
SO 20503-A12-12
126.0500.120
12.0
12.0
10
38.5
13.5
19.5
10.0
10.0
0.270
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 21121 - Male adaptor union
SERTO
11.03.2024
SO CV 23A21 - Taper seat non-return valve
SERTO
30.04.2024
SO 23021 - Tee union
SERTO
11.03.2024
SO 21121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SO 22421 - Male adaptor elbow union
SERTO
11.03.2024
SO 21521 - Panel mount union, max. panel thickness 6 mm
SERTO
30.04.2024
SO 21821 - Adjustable reduction union
SERTO
11.03.2024
SO 21300 - Tube stub
SERTO
11.03.2024
SO 21021 - Straight union
SERTO
11.03.2024
SO 21221 - Female adaptor union
SERTO
11.03.2024
SO 21300 RED - Tube stub reduced
SERTO
11.03.2024
SO 40503 - Hose nozzle
SERTO
11.03.2024
SO 20511 - Male adaptor hose nozzle R
SERTO
11.03.2024
SO 22721 - Panel mount elbow union, max. panel thickness 6 mm
SERTO
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表