SO 20020 - Union nut knurled
SERTO
PVDF - unions
Powered by
CAD模型選擇
{serto/09_kunststoff_pvdf/so_20020.prj},{NB=SO 20020-8 126.0100.080},{TYPE=SO 20020-8},{MATNR=126.0100.080},{DK=8.00},{BAR=10},{M=M12x1},{SW=14},{L=16.0},{D=16.0},{KG=0.276},{NDM=12},{P=1.0},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW
[mm]
L
[mm]
D
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 20020-6 126.0100.060
SO 20020-6
126.0100.060
6.00
10
M10x1
12
14.5
14.0
0.215
PVDF
SO 20020-8 126.0100.080
SO 20020-8
126.0100.080
8.00
10
M12x1
14
16.0
16.0
0.276
PVDF
SO 20020-10 126.0100.100
SO 20020-10
126.0100.100
10.00
10
M14x1
17
17.5
19.5
0.479
PVDF
SO 20020-12 126.0100.120
SO 20020-12
126.0100.120
12.00
10
M16x1
19
19.5
22.0
0.636
PVDF
SO 20020-16 126.0100.160
SO 20020-16
126.0100.160
16.00
10
M22x1.5
24
25.0
27.5
1.166
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表