SO 53625 L - Adjustable L union pre-assembled
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_53625_l.prj},{NB=SO 53625-8-8-A8 058.3630.080},{TYPE=SO 53625-8-8-A8},{MATNR=058.3630.080},{DK=8.00},{DK2=8.00},{DK3=8.00},{BAR=200},{M=M12x1},{NDM=12.000},{P=1.000},{SW1=14},{SW2=10},{L1=26.5},{L2=31.5},{ZK1=18.0},{ZK2=24.0},{EK=6.0},{KG=5.070},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK2
[mm]
DK3
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 53625-4-4-A6 058.3630....
SO 53625-4-4-A6
058.3630.045
4.00
4.00
6.00
200
M10x1
12
9
24.0
25.5
16.0
19.0
3.5
3.710
1.4571 (Edelstahl)
SO 53625-5-5-A6 058.3630....
SO 53625-5-5-A6
058.3630.053
5.00
5.00
6.00
200
M10x1
12
9
24.0
25.5
16.0
19.0
4.0
3.650
1.4571 (Edelstahl)
SO 53625-6-6-A6 058.3630....
SO 53625-6-6-A6
058.3630.060
6.00
6.00
6.00
200
M10x1
12
9
24.0
25.5
16.0
19.0
4.0
3.820
1.4571 (Edelstahl)
SO 53625-6-6-A8 058.3630....
SO 53625-6-6-A8
058.3630.063
6.00
6.00
8.00
200
M12x1
14
10
26.5
31.5
18.0
24.0
4.5
5.470
1.4571 (Edelstahl)
SO 53625-8-8-A8 058.3630....
SO 53625-8-8-A8
058.3630.080
8.00
8.00
8.00
200
M12x1
14
10
26.5
31.5
18.0
24.0
6.0
5.070
1.4571 (Edelstahl)
SO 53625-8-8-A10 058.3630...
SO 53625-8-8-A10
058.3630.083
8.00
8.00
10.00
160
M14x1
17
12
32.0
33.5
20.5
26.5
6.5
8.550
1.4571 (Edelstahl)
SO 53625-10-10-A10 058.36...
SO 53625-10-10-A10
058.3630.100
10.00
10.00
10.00
160
M14x1
17
12
32.0
33.5
20.5
26.5
7.0
8.200
1.4571 (Edelstahl)
SO 53625-12-12-A12 058.36...
SO 53625-12-12-A12
058.3630.120
12.00
12.00
12.00
160
M16x1
19
17
33.5
34.5
21.5
27.5
9.0
12.700
1.4571 (Edelstahl)
SO 53625-6,35-6,35-A6 058...
SO 53625-6,35-6,35-A6
058.3630.061
6.35
6.35
6.00
200
M10x1
12
9
24.0
25.5
16.0
19.0
4.0
3.780
1.4571 (Edelstahl)
SO 53625-6,35-6,35-A8 058...
SO 53625-6,35-6,35-A8
058.3630.068
6.35
6.35
8.00
200
M12x1
14
10
26.5
31.5
18.0
24.0
4.5
4.430
1.4571 (Edelstahl)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 53021 - Tee union
SERTO
11.03.2024
SO 53021 RED - Tee reduction union
SERTO
11.03.2024
SO NV 51A21 - Regulating valve
SERTO
30.04.2024
SO 44021 - Cross union
SERTO
11.03.2024
SO 53625 T - Adjustable tee union pre-assembled
SERTO
11.03.2024
SO NV 51A60EL - Elbow regulating valve adjustable
SERTO
30.04.2024
SO 51124 - Male adaptor union with edge seal
SERTO
11.03.2024
SO 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表