SO 51326 - Adjustable union radial dismantling
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_51326.prj},{NB=SO 51326-A8 058.1330.080},{TYPE=SO 51326-A8},{MATNR=058.1330.080},{DK=8.00},{BAR=200},{M=M12x1},{SW=14},{L1=36.0},{L2=50.5},{EK=5.6},{KG=3.400},{NDM=12.000},{P=1.000},{X1=17.0},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW
[mm]
L1
[mm]
L2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO 51326-A6 058.1330.060
SO 51326-A6
058.1330.060
6.00
200
M10x1
12
33.0
45.5
3.8
2.400
1.4571 (inox)
SO 51326-A8 058.1330.080
SO 51326-A8
058.1330.080
8.00
200
M12x1
14
36.0
50.5
5.6
3.400
1.4571 (inox)
SO 51326-A10 058.1330.100
SO 51326-A10
058.1330.100
10.00
160
M14x1
17
41.0
55.0
6.5
6.080
1.4571 (inox)
SO 51326-A12 058.1330.120
SO 51326-A12
058.1330.120
12.00
160
M16x1
19
43.0
60.0
8.0
7.760
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 51121 - Male adaptor union
SERTO
11.03.2024
SO 51325 - Einstellbare Verschraubung
SERTO
11.03.2024
SO 54021 - Cross union
SERTO
11.03.2024
SO 50001 FIX - Compression ferrule with integrated stiffener sleeve
SERTO
11.03.2024
SO 50020 - Union nut
SERTO
30.04.2024
SO 51821 - Adjustable reduction union
SERTO
11.03.2024
SO 52421 - Male adaptor elbow union
SERTO
11.03.2024
SO 52121 NPT - Elbow union with male adaptor SO 50040 NPT
SERTO
11.03.2024
SO 51001 - Nipple connection
SERTO
11.03.2024
SO 53221 - Tee union with female adaptor SO 50030
SERTO
11.03.2024
SO 52421 NPT - Male adaptor elbow union NPT
SERTO
11.03.2024
SOL 51021 - Straight union
SERTO
11.03.2024
SO 50030 - Female adaptor
SERTO
11.03.2024
SO 51124 - Male adaptor union with edge seal
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表